Pitch 7.50 mm
Artikel Nr. | Datenblatt | Downloads | Pins | Anwendung | PCB/Kabel/Panel | Modularity | Typ | Wire Section | Produktserie | Design Kit | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691137910002 | SPEC | 6 Dateien | 2 | Pressure Clamp | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1379 - 7.50 mm Horizontal Cable Entry w. Pressure Clamp | – | |
![]() | 691137910003 | SPEC | 6 Dateien | 3 | Pressure Clamp | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1379 - 7.50 mm Horizontal Cable Entry w. Pressure Clamp | 691001 | |
![]() | 691137910004 | SPEC | 6 Dateien | 4 | Pressure Clamp | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1379 - 7.50 mm Horizontal Cable Entry w. Pressure Clamp | – | |
![]() | 691137910005 | SPEC | 6 Dateien | 5 | Pressure Clamp | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1379 - 7.50 mm Horizontal Cable Entry w. Pressure Clamp | – | |
![]() | 691137910006 | SPEC | 6 Dateien | 6 | Pressure Clamp | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1379 - 7.50 mm Horizontal Cable Entry w. Pressure Clamp | – | |
![]() | 691137910008 | SPEC | 6 Dateien | 8 | Pressure Clamp | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1379 - 7.50 mm Horizontal Cable Entry w. Pressure Clamp | – |
Artikel Nr. | Datenblatt | |
---|---|---|
![]() | 691137910002 | SPEC |
![]() | 691137910003 | SPEC |
![]() | 691137910004 | SPEC |
![]() | 691137910005 | SPEC |
![]() | 691137910006 | SPEC |
![]() | 691137910008 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Pins | Anwendung | PCB/Kabel/Panel | Modularity | Typ | Wire Section | Produktserie | Design Kit | Muster |
---|