ÜbersichtAlle ProduktbereicheProduktbereichElektromechanische BauelementeProduktgruppeSteckverbinderProduktfamilieWire-to-Board SteckverbinderProduktunterfamilieWR-BHD Box HeaderRastermaß2.54 mmAusführungFemale Cable side

Nach Werten filtern

Artikel Nr. Daten­blatt DownloadsPins
(pcs)
Raster
(mm)
GenderL
(mm)
IR
(A)
Arbeitsspannung
(V (AC))
Kontaktwiderstand
(mΩ)
Tol. RVerpackung ProduktserieDesign Kit Muster
61200622323SPEC
6 Dateien 6 2.54 Transition 13.07 1 250 20 max. TrayWR-BHD 2.54 mm Board to Cable Transition Connector612001
61200623021SPEC
3 Dateien 6 2.54 Weiblich 12.3 1 250 20 max. TrayWR-BHD 2.54 mm Female IDC Connector with Strain Relief
61200822323SPEC
6 Dateien 8 2.54 Transition 15.61 1 250 20 max. TrayWR-BHD 2.54 mm Board to Cable Transition Connector
61200823021SPEC
3 Dateien 8 2.54 Weiblich 14.84 1 250 20 max. TrayWR-BHD 2.54 mm Female IDC Connector with Strain Relief612001
61201022323SPEC
6 Dateien 10 2.54 Transition 18.15 1 250 20 max. TrayWR-BHD 2.54 mm Board to Cable Transition Connector612001
612690
61201023021SPEC
3 Dateien 10 2.54 Weiblich 17.38 1 250 20 max. TrayWR-BHD 2.54 mm Female IDC Connector with Strain Relief612001
612690
61201422323SPEC
6 Dateien 14 2.54 Transition 23.23 1 250 20 max. TrayWR-BHD 2.54 mm Board to Cable Transition Connector612001
61201423021SPEC
3 Dateien 14 2.54 Weiblich 22.46 1 250 20 max. TrayWR-BHD 2.54 mm Female IDC Connector with Strain Relief612001
61201622323SPEC
6 Dateien 16 2.54 Transition 25.77 1 250 20 max. TrayWR-BHD 2.54 mm Board to Cable Transition Connector612001
61201623021SPEC
3 Dateien 16 2.54 Weiblich 25 1 250 20 max. TrayWR-BHD 2.54 mm Female IDC Connector with Strain Relief612001
61202022323SPEC
6 Dateien 20 2.54 Transition 30.85 1 250 20 max. TrayWR-BHD 2.54 mm Board to Cable Transition Connector612001
61202023021SPEC
3 Dateien 20 2.54 Weiblich 30.08 1 250 20 max. TrayWR-BHD 2.54 mm Female IDC Connector with Strain Relief612001
61202423021SPEC
3 Dateien 24 2.54 Weiblich 35.16 1 250 20 max. TrayWR-BHD 2.54 mm Female IDC Connector with Strain Relief
61202622323SPEC
6 Dateien 26 2.54 Transition 38.47 1 250 20 max. TrayWR-BHD 2.54 mm Board to Cable Transition Connector612001
61202623021SPEC
3 Dateien 26 2.54 Weiblich 37.7 1 250 20 max. TrayWR-BHD 2.54 mm Female IDC Connector with Strain Relief612001
61203422323SPEC
6 Dateien 34 2.54 Transition 48.63 1 250 20 max. TrayWR-BHD 2.54 mm Board to Cable Transition Connector612001
61203423021SPEC
3 Dateien 34 2.54 Weiblich 47.86 1 250 20 max. TrayWR-BHD 2.54 mm Female IDC Connector with Strain Relief612001
61204022323SPEC
6 Dateien 40 2.54 Transition 56.25 1 250 20 max. TrayWR-BHD 2.54 mm Board to Cable Transition Connector612001
61204023021SPEC
3 Dateien 40 2.54 Weiblich 55.48 1 250 20 max. TrayWR-BHD 2.54 mm Female IDC Connector with Strain Relief612001
61205022323SPEC
6 Dateien 50 2.54 Transition 68.95 1 250 20 max. TrayWR-BHD 2.54 mm Board to Cable Transition Connector612001
61205023021SPEC
3 Dateien 50 2.54 Weiblich 68.18 1 250 20 max. TrayWR-BHD 2.54 mm Female IDC Connector with Strain Relief612001
61206023021SPEC
3 Dateien 60 2.54 Weiblich 80.88 1 250 20 max. TrayWR-BHD 2.54 mm Female IDC Connector with Strain Relief
61206423021SPEC
3 Dateien 64 2.54 Weiblich 85.96 1 250 20 max. TrayWR-BHD 2.54 mm Female IDC Connector with Strain Relief
Muster
Artikel Nr. Daten­blatt DownloadsPins
(pcs)
Raster
(mm)
GenderL
(mm)
IR
(A)
Arbeitsspannung
(V (AC))
Kontaktwiderstand
(mΩ)
Tol. RVerpackung ProduktserieDesign Kit Muster