Male Cable side
Artikel Nr. | Datenblatt | Downloads | Pins (pcs) | Raster (mm) | Gender | L (mm) | Arbeitsspannung (V (AC)) | IR (A) | Kontaktwiderstand (mΩ) | Tol. R | Verpackung | Produktserie | Design Kit | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 690157000472 | SPEC | 3 Dateien | 4 | 2.54 | Male IDC | 8.51 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | |
![]() | 690207100472 | SPEC | 6 Dateien | 4 | 2.54 | Transition | 8.51 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | |
![]() | 690157000672 | SPEC | 3 Dateien | 6 | 2.54 | Male IDC | 11.05 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | |
![]() | 690207100672 | SPEC | 6 Dateien | 6 | 2.54 | Transition | 11.05 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | |
![]() | 690157000872 | SPEC | 3 Dateien | 8 | 2.54 | Male IDC | 13.59 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | |
![]() | 690207100872 | SPEC | 6 Dateien | 8 | 2.54 | Transition | 13.59 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | |
![]() | 690157001072 | SPEC | 3 Dateien | 10 | 2.54 | Male IDC | 16.13 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 612690 690001 | |
![]() | 690207101072 | SPEC | 6 Dateien | 10 | 2.54 | Transition | 16.13 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 612690 690001 | |
![]() | 690157001272 | SPEC | 3 Dateien | 12 | 2.54 | Male IDC | 18.67 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | |
![]() | 690207101272 | SPEC | 6 Dateien | 12 | 2.54 | Transition | 18.67 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | |
![]() | 690157001472 | SPEC | 3 Dateien | 14 | 2.54 | Male IDC | 21.21 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | |
![]() | 690207101472 | SPEC | 6 Dateien | 14 | 2.54 | Transition | 21.21 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | |
![]() | 690157001672 | SPEC | 3 Dateien | 16 | 2.54 | Male IDC | 23.75 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | |
![]() | 690207101672 | SPEC | 6 Dateien | 16 | 2.54 | Transition | 23.75 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | |
![]() | 690157001872 | SPEC | 3 Dateien | 18 | 2.54 | Male IDC | 26.29 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | |
![]() | 690207101872 | SPEC | 6 Dateien | 18 | 2.54 | Transition | 26.29 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | |
![]() | 690157002072 | SPEC | 3 Dateien | 20 | 2.54 | Male IDC | 28.83 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | |
![]() | 690207102072 | SPEC | 6 Dateien | 20 | 2.54 | Transition | 28.83 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | |
![]() | 690157002272 | SPEC | 3 Dateien | 22 | 2.54 | Male IDC | 31.37 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | |
![]() | 690207102272 | SPEC | 6 Dateien | 22 | 2.54 | Transition | 31.37 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | |
![]() | 690157002472 | SPEC | 3 Dateien | 24 | 2.54 | Male IDC | 33.91 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | |
![]() | 690207102472 | SPEC | 6 Dateien | 24 | 2.54 | Transition | 33.91 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 | |
![]() | 690157002672 | SPEC | 3 Dateien | 26 | 2.54 | Male IDC | 36.45 | 250 | 1 | 10 | max. | Tube | WR-MM Male IDC Connector | 690001 | |
![]() | 690207102672 | SPEC | 6 Dateien | 26 | 2.54 | Transition | 36.45 | 250 | 1 | 10 | max. | Tube | WR-MM Transition Connector | 690001 |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Pins (pcs) | Raster (mm) | Gender | L (mm) | Arbeitsspannung (V (AC)) | IR (A) | Kontaktwiderstand (mΩ) | Tol. R | Verpackung | Produktserie | Design Kit | Muster |
---|