Artikel Nr. | Datenblatt | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Typ | IR (A) | Arbeitsspannung (V (AC)) | Kontaktbeschichtung | Kontaktwiderstand (mΩ) | Verpackung | VPE (pcs) | Produktserie | Werkzeuge | Design Kit | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 66200113722 | SPEC | 6 Dateien | Weiblich | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | große Rolle | 10000 | WR-MPC3 3.00 mm Female Crimp Contact - Tin | 600662401 600300300001 | – | |
![]() | 66200113722DEC | SPEC | 3 Dateien | Weiblich | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | Beutel | 100 | WR-MPC3 3.00 mm Female Crimp Contact - Tin | 600300300001 | 662001 | |
![]() | 66210113722 | SPEC | 6 Dateien | Weiblich | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | kleine Rolle | 1000 | WR-MPC3 3.00 mm Female Crimp Contact - Tin | 600662401 600300300001 | – | |
![]() | 66200313722 | SPEC | 3 Dateien | Weiblich | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | große Rolle | 10000 | WR-MPC3 3.00 mm Low Force Female Crimp Terminal - Tin | 600662403 600300300001LF | – | |
![]() | 66200313722DEC | SPEC | 3 Dateien | Weiblich | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | Beutel | 100 | WR-MPC3 3.00 mm Low Force Female Crimp Terminal - Tin | 600300300001LF | 662001 | |
![]() | 66210313722 | SPEC | 3 Dateien | Weiblich | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | kleine Rolle | 1000 | WR-MPC3 3.00 mm Low Force Female Crimp Terminal - Tin | 600662403 600300300001LF | – | |
![]() | 66200413722 | SPEC | 3 Dateien | Weiblich | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | große Rolle | 10000 | WR-MPC3 3.00 mm Female Crimp Contact - Tin | 600662404 | – | |
![]() | 66210413722 | SPEC | 8 Dateien | Weiblich | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | kleine Rolle | 1000 | WR-MPC3 3.00 mm Female Crimp Contact - Tin | 600300300001 | – | |
![]() | 66200413722DEC | SPEC | 5 Dateien | Weiblich | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | Beutel | 100 | WR-MPC3 3.00 mm Female Crimp Contact - Tin | 600300300001 | 662001 | |
![]() | 66200613722 | SPEC | 3 Dateien | Weiblich | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | große Rolle | 10000 | WR-MPC3 3.00 mm Low Force Female Crimp Terminal - Tin | 600662406 600300300001LF | – | |
![]() | 66210613722 | SPEC | 3 Dateien | Weiblich | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | kleine Rolle | 1000 | WR-MPC3 3.00 mm Low Force Female Crimp Terminal - Tin | 600662406 600300300001LF | – | |
![]() | 66200613722DEC | SPEC | 3 Dateien | Weiblich | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | Beutel | 100 | WR-MPC3 3.00 mm Low Force Female Crimp Terminal - Tin | 600300300001LF | 612690 662001 | |
![]() | 66200113724 | SPEC | 3 Dateien | Weiblich | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | selektiv vergoldet | 10 | große Rolle | 10000 | WR-MPC3 3.00 mm Female Crimp Terminal – Selective Gold | – | – | |
![]() | 66200113724DEC | SPEC | 3 Dateien | Weiblich | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | selektiv vergoldet | 10 | Beutel | 100 | WR-MPC3 3.00 mm Female Crimp Terminal – Selective Gold | – | 612690 | |
![]() | 66210113724 | SPEC | 3 Dateien | Weiblich | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | selektiv vergoldet | 10 | kleine Rolle | 1000 | WR-MPC3 3.00 mm Female Crimp Terminal – Selective Gold | – | – | |
![]() | 66200213722 | SPEC | 6 Dateien | Männlich | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | große Rolle | 10000 | WR-MPC3 3.00 mm Male Crimp Terminal - Tin | 600662401 600300300001 | – | |
![]() | 66200213722DEC | SPEC | 3 Dateien | Männlich | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | Beutel | 100 | WR-MPC3 3.00 mm Male Crimp Terminal - Tin | 600300300001 | 612690 662001 | |
![]() | 66210213722 | SPEC | 5 Dateien | Männlich | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | kleine Rolle | 1000 | WR-MPC3 3.00 mm Male Crimp Terminal - Tin | 600662401 600300300001 | – | |
![]() | 66200513722 | SPEC | 5 Dateien | Männlich | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | große Rolle | 10000 | WR-MPC3 3.00 mm Male Crimp Terminal - Tin | 600662404 600300300001 | – | |
![]() | 66210513722 | SPEC | 5 Dateien | Männlich | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | kleine Rolle | 1000 | WR-MPC3 3.00 mm Male Crimp Terminal - Tin | 600662404 600300300001 | – | |
![]() | 66200513722DEC | SPEC | 4 Dateien | Männlich | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Zinn | 10 | Beutel | 100 | WR-MPC3 3.00 mm Male Crimp Terminal - Tin | 600300300001 | 662001 |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Typ | IR (A) | Arbeitsspannung (V (AC)) | Kontaktbeschichtung | Kontaktwiderstand (mΩ) | Verpackung | VPE (pcs) | Produktserie | Werkzeuge | Design Kit | Muster |
---|