Pre-Crimped Wire
Artikel Nr. | Datenblatt | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | L (mm) | PCB/Kabel/Panel | Typ | Verpackung | Produktserie | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 649549516030 | SPEC | – | Weiblich | 16 (AWG) | 1.31 (mm²) | 300 | Kabel | Pre-crimped Cable | Beutel | WR-MPC4 Female Pre-crimped wire | |
![]() | 649649618030 | SPEC | – | Weiblich | 18 (AWG) | 0.823 (mm²) | 300 | Kabel | Pre-crimped Cable | Beutel | WR-MPC4 Female Pre-crimped wire | |
![]() | 649749722030 | SPEC | – | Weiblich | 22 (AWG) | 0.326 (mm²) | 300 | Kabel | Pre-crimped Cable | Beutel | WR-MPC4 Female Pre-crimped wire | |
![]() | 649500116015 | SPEC | – | Weiblich | 16 (AWG) | 1.31 (mm²) | 150 | Kabel | Pre-crimped Cable | Beutel | WR-MPC4 Female Pre-crimped wire | |
![]() | 649700126015 | SPEC | – | Weiblich | 26 (AWG) | 0.13 (mm²) | 150 | Kabel | Pre-crimped Cable | Beutel | WR-MPC4 Female Pre-crimped wire | |
![]() | 649049022030 | SPEC | – | Männlich | 22 (AWG) | 0.326 (mm²) | 300 | Kabel | Pre-crimped Cable | Beutel | WR-MPC4 Male Pre-crimped wire | |
![]() | 649849816030 | SPEC | – | Männlich | 16 (AWG) | 1.31 (mm²) | 300 | Kabel | Pre-crimped Cable | Beutel | WR-MPC4 Male Pre-crimped wire | |
![]() | 649949918030 | SPEC | – | Männlich | 18 (AWG) | 0.823 (mm²) | 300 | Kabel | Pre-crimped Cable | Beutel | WR-MPC4 Male Pre-crimped wire | |
![]() | 649800116015 | SPEC | – | Männlich | 16 (AWG) | 1.31 (mm²) | 150 | Kabel | Pre-crimped Cable | Beutel | WR-MPC4 Male Pre-crimped wire | |
![]() | 649000126015 | SPEC | – | Männlich | 26 (AWG) | 0.129 (mm²) | 150 | Kabel | Pre-crimped Cable | Beutel | WR-MPC4 Male Pre-crimped wire |
Artikel Nr. | Datenblatt | |
---|---|---|
![]() | 649549516030 | SPEC |
![]() | 649649618030 | SPEC |
![]() | 649749722030 | SPEC |
![]() | 649500116015 | SPEC |
![]() | 649700126015 | SPEC |
![]() | 649049022030 | SPEC |
![]() | 649849816030 | SPEC |
![]() | 649949918030 | SPEC |
![]() | 649800116015 | SPEC |
![]() | 649000126015 | SPEC |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | L (mm) | PCB/Kabel/Panel | Typ | Verpackung | Produktserie | Muster |
---|