- WR-WTB 2.00 mm Male Vertical Shrouded HeaderPins 2 bis 10 pcs |Gender Männlich |Montageart THT
- WR-WTB 2.00 mm Male Horizontal Shrouded HeaderPins 2 bis 10 pcs |Gender Männlich |Montageart THT
- WR-WTB 2.00 mm SMT Male Vertical Shrouded HeaderPins 2 bis 10 pcs |Gender Männlich |Montageart SMT
- WR-WTB 2.00 mm SMT Male Horizontal Shrouded HeaderPins 2 bis 10 pcs |Gender Männlich |Montageart SMT
- WR-WTB 2.00 mm Female Terminal HousingPins 2 bis 10 pcs |Gender Weiblich
- WR-WTB 2.00 mm Female Crimp ContactGender Weiblich
- WR-WTB Pre-crimped wireGender Weiblich
- WR-WTB Manual Crimping ToolGender Werkzeug
- WR-WTB Manual Insulation StripperGender Werkzeug
- Automatic Crimping ToolGender Werkzeug
Artikel Nr. | Datenblatt | Downloads | Pins (pcs) | Raster (mm) | Gender | Typ | Montageart | IR 1 (A) | Arbeitsspannung (V (AC)) | PCB/Kabel/Panel | Kontaktwiderstand (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Verpackung | Produktserie | Design Kit | Werkzeuge | Zubehör | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 620002113322 | SPEC | 3 Dateien | 2 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 5.7 | – | – | Beutel | WR-WTB 2.00 mm Female Terminal Housing | 645001 | – | – | |
![]() | 62000211722 | SPEC | 6 Dateien | 2 | 2 | Männlich | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 6 | – | – | Beutel | WR-WTB 2.00 mm Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620102131822 | SPEC | 6 Dateien | 2 | 2 | Männlich | Horizontal | SMT | – | 100 | PCB | 20 | max. | 8 | – | – | Tape and Reel | WR-WTB 2.00 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620302124022 | SPEC | 6 Dateien | 2 | 2 | Männlich | Vertikal | SMT | 2 | 100 | PCB | 20 | max. | 8 | – | – | Tape and Reel with Cap | WR-WTB 2.00 mm SMT Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 62000211622 | SPEC | 6 Dateien | 2 | 2 | Männlich | Vertikal | THT | – | 125 | PCB | 20 | max. | 6 | – | – | Beutel | WR-WTB 2.00 mm Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 620003113322 | SPEC | 3 Dateien | 3 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 7.7 | – | – | Beutel | WR-WTB 2.00 mm Female Terminal Housing | 645001 | – | – | |
![]() | 62000311622 | SPEC | 6 Dateien | 3 | 2 | Männlich | Vertikal | THT | – | 125 | PCB | 20 | max. | 8 | – | – | Beutel | WR-WTB 2.00 mm Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 62000311722 | SPEC | 6 Dateien | 3 | 2 | Männlich | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 8 | – | – | Beutel | WR-WTB 2.00 mm Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620103131822 | SPEC | 6 Dateien | 3 | 2 | Männlich | Horizontal | SMT | – | 100 | PCB | 20 | max. | 10 | – | – | Tape and Reel | WR-WTB 2.00 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620303124022 | SPEC | 6 Dateien | 3 | 2 | Männlich | Vertikal | SMT | 2 | 100 | PCB | 20 | max. | 10 | – | – | Tape and Reel with Cap | WR-WTB 2.00 mm SMT Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 620004113322 | SPEC | 3 Dateien | 4 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 9.7 | – | – | Beutel | WR-WTB 2.00 mm Female Terminal Housing | 645001 | – | – | |
![]() | 62000411622 | SPEC | 6 Dateien | 4 | 2 | Männlich | Vertikal | THT | – | 125 | PCB | 20 | max. | 10 | – | – | Beutel | WR-WTB 2.00 mm Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 62000411722 | SPEC | 6 Dateien | 4 | 2 | Männlich | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 10 | – | – | Beutel | WR-WTB 2.00 mm Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620104131822 | SPEC | 6 Dateien | 4 | 2 | Männlich | Horizontal | SMT | – | 100 | PCB | 20 | max. | 12 | – | – | Tape and Reel | WR-WTB 2.00 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620304124022 | SPEC | 6 Dateien | 4 | 2 | Männlich | Vertikal | SMT | 2 | 100 | PCB | 20 | max. | 12 | – | – | Tape and Reel with Cap | WR-WTB 2.00 mm SMT Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 620005113322 | SPEC | 3 Dateien | 5 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 11.7 | – | – | Beutel | WR-WTB 2.00 mm Female Terminal Housing | 645001 | – | – | |
![]() | 62000511622 | SPEC | 6 Dateien | 5 | 2 | Männlich | Vertikal | THT | – | 125 | PCB | 20 | max. | 12 | – | – | Beutel | WR-WTB 2.00 mm Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 62000511722 | SPEC | 6 Dateien | 5 | 2 | Männlich | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 12 | – | – | Beutel | WR-WTB 2.00 mm Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620105131822 | SPEC | 6 Dateien | 5 | 2 | Männlich | Horizontal | SMT | – | 100 | PCB | 20 | max. | 14 | – | – | Tape and Reel | WR-WTB 2.00 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620305124022 | SPEC | 6 Dateien | 5 | 2 | Männlich | Vertikal | SMT | 2 | 100 | PCB | 20 | max. | 14 | – | – | Tape and Reel with Cap | WR-WTB 2.00 mm SMT Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 620006113322 | SPEC | 3 Dateien | 6 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 13.7 | – | – | Beutel | WR-WTB 2.00 mm Female Terminal Housing | 645001 | – | – | |
![]() | 62000611622 | SPEC | 6 Dateien | 6 | 2 | Männlich | Vertikal | THT | 2 | 125 | PCB | 20 | max. | 14 | – | – | Beutel | WR-WTB 2.00 mm Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 62000611722 | SPEC | 6 Dateien | 6 | 2 | Männlich | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 14 | – | – | Beutel | WR-WTB 2.00 mm Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620106131822 | SPEC | 6 Dateien | 6 | 2 | Männlich | Horizontal | SMT | – | 100 | PCB | 20 | max. | 16 | – | – | Tape and Reel | WR-WTB 2.00 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620306124022 | SPEC | 6 Dateien | 6 | 2 | Männlich | Vertikal | SMT | 2 | 100 | PCB | 20 | max. | 16 | – | – | Tape and Reel with Cap | WR-WTB 2.00 mm SMT Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 620007113322 | SPEC | 3 Dateien | 7 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 15.7 | – | – | Beutel | WR-WTB 2.00 mm Female Terminal Housing | 645001 | – | – | |
![]() | 62000711622 | SPEC | 6 Dateien | 7 | 2 | Männlich | Vertikal | THT | – | 125 | PCB | 20 | max. | 16 | – | – | Beutel | WR-WTB 2.00 mm Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 62000711722 | SPEC | 6 Dateien | 7 | 2 | Männlich | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 16 | – | – | Beutel | WR-WTB 2.00 mm Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620107131822 | SPEC | 6 Dateien | 7 | 2 | Männlich | Horizontal | SMT | – | 100 | PCB | 20 | max. | 18 | – | – | Tape and Reel | WR-WTB 2.00 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620307124022 | SPEC | 6 Dateien | 7 | 2 | Männlich | Vertikal | SMT | 2 | 100 | PCB | 20 | max. | 18 | – | – | Tape and Reel with Cap | WR-WTB 2.00 mm SMT Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 620008113322 | SPEC | 3 Dateien | 8 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 17.7 | – | – | Beutel | WR-WTB 2.00 mm Female Terminal Housing | 645001 | – | – | |
![]() | 62000811622 | SPEC | 6 Dateien | 8 | 2 | Männlich | Vertikal | THT | – | 125 | PCB | 20 | max. | 18 | – | – | Beutel | WR-WTB 2.00 mm Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 62000811722 | SPEC | 6 Dateien | 8 | 2 | Männlich | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 18 | – | – | Beutel | WR-WTB 2.00 mm Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620108131822 | SPEC | 6 Dateien | 8 | 2 | Männlich | Horizontal | SMT | – | 100 | PCB | 20 | max. | 20 | – | – | Tape and Reel | WR-WTB 2.00 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620308124022 | SPEC | 6 Dateien | 8 | 2 | Männlich | Vertikal | SMT | 2 | 100 | PCB | 20 | max. | 20 | – | – | Tape and Reel with Cap | WR-WTB 2.00 mm SMT Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 620009113322 | SPEC | 3 Dateien | 9 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 19.7 | – | – | Beutel | WR-WTB 2.00 mm Female Terminal Housing | 645001 | – | – | |
![]() | 62000911622 | SPEC | 6 Dateien | 9 | 2 | Männlich | Vertikal | THT | – | 125 | PCB | 20 | max. | 20 | – | – | Beutel | WR-WTB 2.00 mm Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 62000911722 | SPEC | 6 Dateien | 9 | 2 | Männlich | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 20 | – | – | Beutel | WR-WTB 2.00 mm Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620109131822 | SPEC | 6 Dateien | 9 | 2 | Männlich | Horizontal | SMT | – | 100 | PCB | 20 | max. | 22 | – | – | Tape and Reel | WR-WTB 2.00 mm SMT Male Horizontal Shrouded Header | 645001 | – | – | |
![]() | 620309124022 | SPEC | 6 Dateien | 9 | 2 | Männlich | Vertikal | SMT | 2 | 100 | PCB | 20 | max. | 22 | – | – | Tape and Reel with Cap | WR-WTB 2.00 mm SMT Male Vertical Shrouded Header | 645001 | – | – | |
![]() | 620010113322 | SPEC | 3 Dateien | 10 | 2 | Weiblich | Terminal Housing | – | – | – | Kabel | – | – | 21.7 | – | – | Beutel | WR-WTB 2.00 mm Female Terminal Housing | 612690 645001 | – | – | |
![]() | 62001011622 | SPEC | 6 Dateien | 10 | 2 | Männlich | Vertikal | THT | – | 125 | PCB | 20 | max. | 22 | – | – | Beutel | WR-WTB 2.00 mm Male Vertical Shrouded Header | 612690 645001 | – | – | |
![]() | 62001011722 | SPEC | 6 Dateien | 10 | 2 | Männlich | Horizontal | THT | 2 | 125 | PCB | 20 | max. | 22 | – | – | Beutel | WR-WTB 2.00 mm Male Horizontal Shrouded Header | 612690 645001 | – | – | |
![]() | 620110131822 | SPEC | 6 Dateien | 10 | 2 | Männlich | Horizontal | SMT | – | 100 | PCB | 20 | max. | 24 | – | – | Tape and Reel | WR-WTB 2.00 mm SMT Male Horizontal Shrouded Header | 612690 645001 | – | – | |
![]() | 620310124022 | SPEC | 6 Dateien | 10 | 2 | Männlich | Vertikal | SMT | 2 | 100 | PCB | 20 | max. | 24 | – | – | Tape and Reel with Cap | WR-WTB 2.00 mm SMT Male Vertical Shrouded Header | 612690 645001 | – | – | |
![]() | 600620230220 | SPEC | – | – | – | Werkzeug | Crimping Tool | – | – | – | – | – | – | – | – | – | – | WR-WTB Manual Crimping Tool | – | WR-WTB 2.50 mm “J” Type Female Crimp Contact | 64600113722 64610113722 62000113722 62010113722 68800113722 68810113722 64600113722DEC 62000113722DEC 68800113722DEC | |
![]() | 600002 | SPEC | 1 Dateien | – | – | Werkzeug | Insulation Stripper | – | – | – | Kabel | – | – | – | – | – | – | WR-WTB Manual Insulation Stripper | – | – | – | |
![]() | 620100126015 | SPEC | – | – | 2 | Weiblich | Pre-crimped Cable | – | – | – | Kabel | – | – | 150 | 26 (AWG) | – | Beutel | WR-WTB Pre-crimped wire | – | – | – | |
![]() | 620120124030 | SPEC | 1 Dateien | – | 2 | Weiblich | Pre-crimped Cable | – | – | – | Kabel | – | – | 300 | 24 (AWG) | – | Beutel | WR-WTB Pre-crimped wire | – | – | – | |
![]() | 62000113722 | SPEC | 3 Dateien | – | 2 | Weiblich | Crimp Terminal | – | 2 | 100 | Kabel | 20 | max. | – | 28 to 24 (AWG) | 0.081 to 0.205 (mm²) | große Rolle | WR-WTB 2.00 mm Female Crimp Contact | – | 600620230220 600620401 | – | |
![]() | 62010113722 | SPEC | 2 Dateien | – | 2 | Weiblich | Crimp Terminal | – | 2 | 100 | Kabel | 20 | max. | – | 28 to 24 (AWG) | 0.081 to 0.205 (mm²) | kleine Rolle | WR-WTB 2.00 mm Female Crimp Contact | – | 600620230220 600620401 | – | |
![]() | 62000113722DEC | SPEC | 2 Dateien | – | 2 | Weiblich | Crimp Terminal | – | 2 | 100 | Kabel | 20 | max. | – | 28 to 24 (AWG) | 0.081 to 0.205 (mm²) | Beutel | WR-WTB 2.00 mm Female Crimp Contact | 612690 645001 | 600620230220 | – | |
![]() | 600620401 | SPEC | 3 Dateien | – | 2 | Werkzeug | Mini Applikator | – | – | – | – | – | – | – | – | – | – | Automatic Crimping Tool | – | 600620401001 | 62000113722 62010113722 WR-WTB 2.00 mm Female Terminal Housing | |
![]() | 600620401001 | SPEC | – | – | 2 | Werkzeug | Ersatzteile | – | – | – | – | – | – | – | – | – | – | Automatic Crimping Tool | – | 600620401 | – |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Pins (pcs) | Raster (mm) | Gender | Typ | Montageart | IR 1 (A) | Arbeitsspannung (V (AC)) | PCB/Kabel/Panel | Kontaktwiderstand (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Verpackung | Produktserie | Design Kit | Werkzeuge | Zubehör | Muster |
---|