Size | Dimensions | |
---|---|---|
SMA Plug | SMA Plug | ||
SMA Plug | SMA Jack | ||
SMA Jack | SMA Jack | ||
RA SMA Plug | SMA Plug | ||
RA SMA Plug | SMA Jack | ||
RA SMA Jack | SMA Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Plating: Gold
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Outdoor or humidity environment
Products
All
SMA Plug | SMA Plug
SMA Plug | SMA Jack
SMA Jack | SMA Jack
RA SMA Plug | SMA Plug
RA SMA Plug | SMA Jack
RA SMA Jack | SMA Jack
Order Code | Datasheet | Downloads | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 64403203211000 | SPEC | 3 files | SMA | Plug | SMA | Plug | DC~18 GHz | Straight | -65 °C up to +165 °C | |
![]() | 64403203111000 | SPEC | 3 files | SMA | Plug | SMA | Jack | DC~18 GHz | Straight | -65 °C up to +165 °C | |
![]() | 64403103111000 | SPEC | 3 files | SMA | Jack | SMA | Jack | DC~18 GHz | Straight | -65 °C up to +165 °C | |
![]() | 64403203212000 | SPEC | 3 files | SMA | Plug | SMA | Plug | DC~18 GHz | Right Angle | -65 °C up to +165 °C | |
![]() | 64403203112000 | SPEC | 3 files | SMA | Plug | SMA | Jack | DC~18 GHz | Right Angle | -65 °C up to +165 °C | |
![]() | 64403103112000 | SPEC | 3 files | SMA | Jack | SMA | Jack | DC~18 GHz | Right Angle | -65 °C up to +165 °C |
Order Code | Datasheet | |
---|---|---|
![]() | 64403203211000 | SPEC |
![]() | 64403203111000 | SPEC |
![]() | 64403103111000 | SPEC |
![]() | 64403203212000 | SPEC |
![]() | 64403203112000 | SPEC |
![]() | 64403103112000 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Connector Type 1 | Gender 1 | Connector Type 2 | Gender 2 | f | Orientation Type | Operating Temperature | Samples |
---|