Characteristics
- Automotive approved
Applications
- Assembling of PCBs to housing and to other PCBs
- For distances from 1 to 15 mm
- Full automation for fast and precise process
- High holding forces and torques
- Highest process reliability
- Instant removable polyimid tape
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Properties | |
---|---|
Material | Steel |
Surface | Tin |
Solder Cream Thickness (Value) | 150 µm |
Tightening Torque | 0.5 N*m |
Products
Order Code | Datasheet | Downloads | L (mm) | Ø ID (mm) | Ø OD (mm) | Ø f (mm) | Thread | Packaging | Qty. (pcs) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
78614010360 | SPEC | 6 files | 1 | 4.2 | 6 | – | M3 | Tape and Reel | 1500 | 786140 | |
78614010960 | SPEC | 6 files | 1 | 4.2 | 6 | 3.3 | – | Tape and Reel | 1500 | 786140 | |
78614015360 | SPEC | 6 files | 1.5 | 4.2 | 6 | – | M3 | Tape and Reel | 1200 | 786140 | |
78614015960 | SPEC | 6 files | 1.5 | 4.2 | 6 | 3.3 | – | Tape and Reel | 1200 | 786140 | |
78614020360 | SPEC | 6 files | 2 | 4.2 | 6 | – | M3 | Tape and Reel | 1050 | 786140 | |
78614020960 | SPEC | 6 files | 2 | 4.2 | 6 | 3.3 | – | Tape and Reel | 1050 | 786140 | |
78614025360 | SPEC | 6 files | 2.5 | 4.2 | 6 | – | M3 | Tape and Reel | 950 | 786140 | |
78614025960 | SPEC | 6 files | 2.5 | 4.2 | 6 | 3.3 | – | Tape and Reel | 950 | 786140 | |
78614030360 | SPEC | 6 files | 3 | 4.2 | 6 | – | M3 | Tape and Reel | 800 | 786140 | |
78614030960 | SPEC | 6 files | 3 | 4.2 | 6 | 3.3 | – | Tape and Reel | 800 | 786140 | |
78614040360 | SPEC | 6 files | 4 | 4.2 | 6 | – | M3 | Tape and Reel | 750 | 786140 | |
78614040960 | SPEC | 6 files | 4 | 4.2 | 6 | 3.3 | – | Tape and Reel | 750 | 786140 | |
78614050360 | SPEC | 6 files | 5 | 4.2 | 6 | – | M3 | Tape and Reel | 650 | 786140 | |
78614050960 | SPEC | 6 files | 5 | 4.2 | 6 | 3.3 | – | Tape and Reel | 650 | 786140 | |
78614060360 | SPEC | 6 files | 6 | 4.2 | 6 | – | M3 | Tape and Reel | 550 | 786140 | |
78614060960 | SPEC | 6 files | 6 | 4.2 | 6 | 3.3 | – | Tape and Reel | 550 | 786140 | |
78614070360 | SPEC | 6 files | 7 | 4.2 | 6 | – | M3 | Tape and Reel | 500 | 786140 | |
78614070960 | SPEC | 6 files | 7 | 4.2 | 6 | 3.3 | – | Tape and Reel | 500 | 786140 | |
78614080360 | SPEC | 6 files | 8 | 4.2 | 6 | – | M3 | Tape and Reel | 450 | 786140 | |
78614080960 | SPEC | 6 files | 8 | 4.2 | 6 | 3.3 | – | Tape and Reel | 450 | 786140 | |
78614090360 | SPEC | 6 files | 9 | 4.2 | 6 | – | M3 | Tape and Reel | 400 | 786140 | |
78614090960 | SPEC | 6 files | 9 | 4.2 | 6 | 3.3 | – | Tape and Reel | 400 | 786140 | |
78614100360 | SPEC | 6 files | 10 | 4.2 | 6 | – | M3 | Tape and Reel | 350 | 786140 | |
78614100960 | SPEC | 6 files | 10 | 4.2 | 6 | 3.3 | – | Tape and Reel | 350 | 786140 | |
78614110360 | SPEC | 6 files | 11 | 4.2 | 6 | – | M3 | Tape and Reel | 300 | 786140 | |
78614110960 | SPEC | 6 files | 11 | 4.2 | 6 | 3.3 | – | Tape and Reel | 300 | 786140 | |
78614120360 | SPEC | 6 files | 12 | 4.2 | 6 | – | M3 | Tape and Reel | 300 | 786140 | |
78614120960 | SPEC | 6 files | 12 | 4.2 | 6 | 3.3 | – | Tape and Reel | 300 | 786140 | |
78614130360 | SPEC | 6 files | 13 | 4.2 | 6 | – | M3 | Tape and Reel | 250 | 786140 | |
78614130960 | SPEC | 6 files | 13 | 4.2 | 6 | 3.3 | – | Tape and Reel | 250 | 786140 | |
78614140360 | SPEC | 6 files | 14 | 4.2 | 6 | – | M3 | Tape and Reel | 250 | 786140 | |
78614140960 | SPEC | 6 files | 14 | 4.2 | 6 | 3.3 | – | Tape and Reel | 250 | 786140 | |
78614150360 | SPEC | 6 files | 15 | 4.2 | 6 | – | M3 | Tape and Reel | 250 | 786140 | |
78614150960 | SPEC | 6 files | 15 | 4.2 | 6 | 3.3 | – | Tape and Reel | 250 | 786140 |
Order Code | Datasheet |
---|---|
78614010360 | SPEC |
78614010960 | SPEC |
78614015360 | SPEC |
78614015960 | SPEC |
78614020360 | SPEC |
78614020960 | SPEC |
78614025360 | SPEC |
78614025960 | SPEC |
78614030360 | SPEC |
78614030960 | SPEC |
78614040360 | SPEC |
78614040960 | SPEC |
78614050360 | SPEC |
78614050960 | SPEC |
78614060360 | SPEC |
78614060960 | SPEC |
78614070360 | SPEC |
78614070960 | SPEC |
78614080360 | SPEC |
78614080960 | SPEC |
78614090360 | SPEC |
78614090960 | SPEC |
78614100360 | SPEC |
78614100960 | SPEC |
78614110360 | SPEC |
78614110960 | SPEC |
78614120360 | SPEC |
78614120960 | SPEC |
78614130360 | SPEC |
78614130960 | SPEC |
78614140360 | SPEC |
78614140960 | SPEC |
78614150360 | SPEC |
78614150960 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | Ø ID (mm) | Ø OD (mm) | Ø f (mm) | Thread | Packaging | Qty. (pcs) | Design Kit | Samples |
---|
Features
Types & Applications
Assortments
Articles from this product series can be found in the following assortments: