Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
1280 | 12 | 12 | 8 | SMT | ||
1210 | 12 | 12 | 10 | SMT |
LTSpice files
Characteristics
- Ultra low RDC and RAC
- Core Material: NiZn
- Operating temperature: -40 °C to +125 °C
- AEC-Q 200 qualified
- Automotive approved
Applications
- Air conditioning, climate control units,ventilation, fan controls
- Small motor drivers & wiper control systems
- Car infotainment
- Switching regulators and DC/DC converter with extremely high efficiency (>95%)
Products
All
1280
1210
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74477009 | SPEC | 8 files | 0.47 | – | – | 3 | 120 | 1280 | Standard | – | ||
74477008 | SPEC | 8 files | 0.75 | – | – | 5 | 110 | 1280 | Standard | – | ||
7447709001 | SPEC | 8 files | 1 | 13 | 25 | 6 | 120 | 1210 | Standard | 744770 | ||
74477001 | SPEC | 8 files | 1.2 | – | – | 7 | 45 | 1280 | Standard | 744770 | ||
744770015 | SPEC | 8 files | 1.5 | – | – | 5 | 42 | 1280 | Standard | – | ||
7447709002 | SPEC | 8 files | 2.2 | 11.5 | – | 6 | 65 | 1210 | Standard | 744770 | ||
74477002 | SPEC | 8 files | 2.4 | – | – | 9 | 41 | 1280 | Standard | 744770 | ||
74477003 | SPEC | 8 files | 3.5 | – | – | 11 | 37.5 | 1280 | Standard | – | ||
7447709003 | SPEC | 8 files | 3.5 | 11 | – | 9 | 45 | 1210 | Standard | – | ||
74477004 | SPEC | 8 files | 4.7 | – | – | 12 | 31.2 | 1280 | Standard | 744770 | ||
7447709004 | SPEC | 8 files | 4.7 | 9.3 | – | 11 | 38 | 1210 | Standard | 744770 | ||
74477005 | SPEC | 8 files | 5.6 | – | – | 13.5 | 24 | 1280 | Standard | – | ||
74477006 | SPEC | 8 files | 6.1 | – | – | 14 | 25 | 1280 | Standard | – | ||
7447709006 | SPEC | 8 files | 6.8 | 8.4 | – | 14 | 23 | 1210 | Standard | – | ||
74477007 | SPEC | 8 files | 7.6 | – | – | 15 | 21.3 | 1280 | Standard | – | ||
74477010 | SPEC | 8 files | 10 | – | – | 20 | 18 | 1280 | Standard | 744770 | ||
7447709100 | SPEC | 8 files | 10 | 7.1 | – | 21 | 21 | 1210 | Standard | 744770 | ||
744770112 | SPEC | 8 files | 12 | – | – | 21 | 16 | 1280 | Standard | – | ||
744770115 | SPEC | 8 files | 15 | – | – | 23 | 14.5 | 1280 | Standard | 744770 | ||
7447709150 | SPEC | 8 files | 15 | 6.5 | – | 26 | 17 | 1210 | Standard | 744770 | ||
744770118 | SPEC | 8 files | 18 | – | – | 32 | 13.2 | 1280 | Standard | – | ||
744770122 | SPEC | 8 files | 22 | – | – | 35 | 12 | 1280 | Standard | 744770 | ||
7447709220 | SPEC | 8 files | 22 | 5.3 | – | 28 | 10 | 1210 | Standard | 744770 | ||
744770127 | SPEC | 8 files | 27 | – | – | 38 | 10 | 1280 | Standard | – | ||
7447709270 | SPEC | 8 files | 27 | 4.6 | – | 40 | 8 | 1210 | Standard | – | ||
744770133 | SPEC | 8 files | 33 | – | – | 53 | 8.5 | 1280 | Standard | – | ||
7447709330 | SPEC | 8 files | 33 | 4.2 | – | 45 | 8.5 | 1210 | Standard | – | ||
744770139 | SPEC | 8 files | 39 | – | – | 56 | 8.2 | 1280 | Standard | – | ||
7447709390 | SPEC | 8 files | 39 | 4.1 | – | 56 | 6 | 1210 | Standard | – | ||
744770147 | SPEC | 8 files | 47 | – | – | 64 | 7.9 | 1280 | Standard | 744770 | ||
7447709470 | SPEC | 8 files | 47 | 3.8 | – | 60 | 6.5 | 1210 | Standard | 744770 | ||
744770156 | SPEC | 8 files | 56 | – | – | 71 | 7.1 | 1280 | Standard | – | ||
744770168 | SPEC | 8 files | 68 | – | – | 90 | 6.4 | 1280 | Standard | – | ||
7447709680 | SPEC | 8 files | 68 | 3.2 | – | 89 | 5.5 | 1210 | Standard | – | ||
744770182 | SPEC | 8 files | 82 | – | – | 105 | 3.5 | 1280 | Standard | – | ||
7447709820 | SPEC | 8 files | 82 | 2.75 | – | 105 | 4.5 | 1210 | Standard | – | ||
74477020 | SPEC | 8 files | 100 | – | – | 140 | 5.2 | 1280 | Standard | 744770 | ||
7447709101 | SPEC | 8 files | 100 | 2.5 | – | 110 | 4.3 | 1210 | Standard | 744770 | ||
744770215 | SPEC | 8 files | 150 | – | – | 175 | 3 | 1280 | Standard | – | ||
7447709151 | SPEC | 9 files | 150 | 2.1 | – | 200 | 3.5 | 1210 | Standard | – | ||
744770218 | SPEC | 8 files | 180 | – | – | 220 | 4.2 | 1280 | Standard | – | ||
744770222 | SPEC | 8 files | 220 | – | – | 275 | 3.8 | 1280 | Standard | 744770 | ||
7447709221 | SPEC | 8 files | 220 | 1.8 | – | 300 | 2.7 | 1210 | Standard | 744770 | ||
7447709271 | SPEC | 8 files | 270 | 1.6 | – | 330 | 2.5 | 1210 | Standard | – | ||
744770233 | SPEC | 8 files | 330 | – | – | 410 | 3 | 1280 | Standard | – | ||
7447709331 | SPEC | 8 files | 330 | 1.5 | – | 430 | 2 | 1210 | Standard | – | ||
744770247 | SPEC | 8 files | 470 | – | – | 540 | 2.6 | 1280 | Standard | 744770 | ||
7447709471 | SPEC | 8 files | 470 | 1.4 | – | 560 | 1.8 | 1210 | Standard | 744770 | ||
744770256 | SPEC | 8 files | 560 | – | – | 680 | 2.5 | 1280 | Standard | – | ||
744770268 | SPEC | 8 files | 680 | – | – | 930 | 2.2 | 1280 | Standard | – | ||
7447709681 | SPEC | 8 files | 680 | 1.1 | – | 825 | 1.5 | 1210 | Standard | – | ||
744770282 | SPEC | 8 files | 820 | – | – | 1050 | 2 | 1280 | Standard | – | ||
7447709821 | SPEC | 8 files | 820 | 0.95 | – | 1000 | 1.2 | 1210 | Standard | – | ||
74477030 | SPEC | 8 files | 1000 | – | – | 1180 | 1.8 | 1280 | Standard | 744770 | ||
7447709102 | SPEC | 8 files | 1000 | 0.9 | – | 1200 | 1 | 1210 | Standard | 744770 | ||
7447709152 | SPEC | 8 files | 1500 | 0.8 | – | 2300 | 0.9 | 1210 | Standard | – | ||
7447709222 | SPEC | 8 files | 2200 | 0.53 | – | 3750 | 0.66 | 1210 | Standard | – |
Order Code | Datasheet | Simulation |
---|---|---|
74477009 | SPEC | |
74477008 | SPEC | |
7447709001 | SPEC | |
74477001 | SPEC | |
744770015 | SPEC | |
7447709002 | SPEC | |
74477002 | SPEC | |
74477003 | SPEC | |
7447709003 | SPEC | |
74477004 | SPEC | |
7447709004 | SPEC | |
74477005 | SPEC | |
74477006 | SPEC | |
7447709006 | SPEC | |
74477007 | SPEC | |
74477010 | SPEC | |
7447709100 | SPEC | |
744770112 | SPEC | |
744770115 | SPEC | |
7447709150 | SPEC | |
744770118 | SPEC | |
744770122 | SPEC | |
7447709220 | SPEC | |
744770127 | SPEC | |
7447709270 | SPEC | |
744770133 | SPEC | |
7447709330 | SPEC | |
744770139 | SPEC | |
7447709390 | SPEC | |
744770147 | SPEC | |
7447709470 | SPEC | |
744770156 | SPEC | |
744770168 | SPEC | |
7447709680 | SPEC | |
744770182 | SPEC | |
7447709820 | SPEC | |
74477020 | SPEC | |
7447709101 | SPEC | |
744770215 | SPEC | |
7447709151 | SPEC | |
744770218 | SPEC | |
744770222 | SPEC | |
7447709221 | SPEC | |
7447709271 | SPEC | |
744770233 | SPEC | |
7447709331 | SPEC | |
744770247 | SPEC | |
7447709471 | SPEC | |
744770256 | SPEC | |
744770268 | SPEC | |
7447709681 | SPEC | |
744770282 | SPEC | |
7447709821 | SPEC | |
74477030 | SPEC | |
7447709102 | SPEC | |
7447709152 | SPEC | |
7447709222 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: How do I select the right inductor for a DC/DC converter design?
Videos
How to choose the right coil type (inductor)?!
Comments