600612282804 | SPEC
| PDF | – | Active i| Production is active. Expected lifetime: >10 years. | IDC Press Adapter for WR-BHD 2.54mm | 2.54 mm
| |
600612282805 | SPEC
| PDF | – | Active i| Production is active. Expected lifetime: >10 years. | IDC Press Adapter for WR-BHD 2.54mm with Flange | WR-BHD Box Header
| |
600625282804 | SPEC
| PDF | – | Active i| Production is active. Expected lifetime: >10 years. | IDC Press Adapter for WR-BHD 2.00mm | 2.00 mm
| |
600600282800 | SPEC
| PDF | – | Active i| Production is active. Expected lifetime: >10 years. | IDC Press | – | |
600600282801 | SPEC
| PDF | – | Active i| Production is active. Expected lifetime: >10 years. | IDC Press Base Plate | – | |
600627303001 | –
| PDF | – | Active i| Production is active. Expected lifetime: >10 years. | IDC Adapter Base & Nose Lock | 1.27 mm
| |