Size | Dimensions | ||
---|---|---|---|
EXT. | Right Angle Jack | ||
EXT. | Straight Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 200 Cycles
- Impedance: 50Ω
- Insulation Resistance: 5000MΩ(min.)
- Withstanding Voltage: 1500Vrms(min.)
- Plating: Nickel and Gold
- Mating: bayonet lock
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- High power machinery
- Outdoor or humidity environment
Application Notes
Products
All
Right Angle Jack
Straight Jack
Order Code | Datasheet | Downloads | f | Operating Temperature | Samples | |
---|---|---|---|---|---|---|
![]() | 60711002241501 | SPEC | 6 files | DC~1 GHz | -65 °C up to +165 °C | |
![]() | 60712002241502 | SPEC | 6 files | DC~4 GHz | -65 °C up to +165 °C |
Samples |
---|
Order Code | Datasheet | Downloads | f | Operating Temperature | Samples |
---|