Size | Dimensions | ||
---|---|---|---|
NEW | Straight Plug ⅼ Straight Bulkhead Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 5000M Ohm (min)
- Withstanding Voltage: 1000 Vrms (min.)
- Mating: Screw (Recommended by torque wrench tool)
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and device
Products
Straight Plug ⅼ Straight Bulkhead Jack
Order Code | Datasheet | Downloads | Cable | Cable Type | Nominal Cable Length (mm) | f | Nominal Outer Cable Diameter (mm) | Min. Bend Radius (mm) | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 65504010315301 | SPEC | 3 files | RG-174/U | Flexible | 152.4 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | |
![]() | 65504010330501 | SPEC | 2 files | RG-174/U | Flexible | 304.8 | DC~1 GHz | 2.7 | 30 | -20 °C up to +80 °C | |
![]() | 65504011515301 | SPEC | 3 files | RG-178/U | Flexible | 152.4 | DC~3 GHz | 1.8 | 10.2 | -55 °C up to +165 °C | |
![]() | 65504011530501 | SPEC | 3 files | RG-178/U | Flexible | 304.8 | DC~3 GHz | 1.8 | 10.2 | -55 °C up to +165 °C | |
![]() | 65504011615301 | SPEC | 3 files | RG-316/U | Flexible | 152.4 | DC~6 GHz | 2.5 | 12.7 | -55 °C up to +165 °C | |
![]() | 65504011630501 | SPEC | 3 files | RG-316/U | Flexible | 304.8 | DC~6 GHz | 2.5 | 12.7 | -55 °C up to +165 °C |
Order Code | Datasheet | |
---|---|---|
![]() | 65504010315301 | SPEC |
![]() | 65504010330501 | SPEC |
![]() | 65504011515301 | SPEC |
![]() | 65504011530501 | SPEC |
![]() | 65504011615301 | SPEC |
![]() | 65504011630501 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Cable | Cable Type | Nominal Cable Length (mm) | f | Nominal Outer Cable Diameter (mm) | Min. Bend Radius (mm) | Operating Temperature | Samples |
---|