General Information | |
---|---|
Operating Temperature | -25 °C up to +105 °C |
Flame Test | VW-1 IEC 332-1 |
Style | UL 2651 |
Pitch | 1 mm |
Conductor Material | Copper |
Conductor Plating | Tin |
Electrical Properties | |
---|---|
VR | 300 V (RMS) |
Withstanding Voltage | 2000 V (AC) |
RISO | 100 MΩ |
R | 237 Ω |
Unbalanced Impedance | 90 Ω |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 28 (AWG) |
Stranded Wire Section (Metric) | 0.089 (mm²) |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Pins (pcs) | Pitch (mm) | VR (V (RMS)) | R (Ω) | Test Condition R | Style | Insulator Material | Stranded Wire Section (AWG) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63901015621CAB | SPEC | – | 10 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 612001 | |
63901415621CAB | SPEC | – | 14 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 612001 | |
63901615621CAB | SPEC | – | 16 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 612001 | |
63902015621CAB | SPEC | – | 20 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 612001 | |
63902415621CAB | SPEC | – | 24 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | – | |
63902615621CAB | SPEC | – | 26 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 612001 | |
63903415621CAB | SPEC | – | 34 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | – | |
63904015621CAB | SPEC | – | 40 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | – | |
63905015621CAB | SPEC | – | 50 | 1 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 612001 |
Order Code | Datasheet |
---|---|
63901015621CAB | SPEC |
63901415621CAB | SPEC |
63901615621CAB | SPEC |
63902015621CAB | SPEC |
63902415621CAB | SPEC |
63902615621CAB | SPEC |
63903415621CAB | SPEC |
63904015621CAB | SPEC |
63905015621CAB | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Pitch (mm) | VR (V (RMS)) | R (Ω) | Test Condition R | Style | Insulator Material | Stranded Wire Section (AWG) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: