General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | PA66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | Design Kit | Board | Samples | |
---|---|---|---|---|---|---|---|
![]() | 521210000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 700999 | – | |
![]() | 521220000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 700999 | 700990 | |
![]() | 521230000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 700999 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Design Kit | Board | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: