Applications
- Flat cable clamp
- self-adhesive
- for multi-layed flat cables
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | PA66 |
Color | Grey |
Flammability Rating | UL94 V-2 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | Samples | |
---|---|---|---|---|---|
![]() | 524233000 | SPEC | 6 files CAD files
Download all 6 files as zip archive | Active i| Production is active. Expected lifetime: >10 years. | |
![]() | 524235000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | |
![]() | 524238000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Samples |
---|