| Size | Dimensions | Mount | |
|---|---|---|---|
| Straight Bulkhead Jack | - | ||
| Right Angle Bulkhead Jack | Crimp | ||
| Straight Plug | - | ||
| Right Angle Plug | - |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 5000MΩ(min.)
- Withstanding Voltage: 1000Vrms(min.)
- Ingress Protection: None l IP67
- Mating: Screw (Recommended by torque wrench tool)
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial application
- Electronic consumers and device
- Outdoor or humid environment
Products
All
Straight Bulkhead Jack
Right Angle Bulkhead Jack
Straight Plug
Right Angle Plug
| Order Code | Datasheet | Manual | Downloads | Status | Ingress Protection Code | Cable | Cable Type | f | Mount | Center Contact | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60329421110820 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG405.085 | Hand-Formable | DC~18 GHz | Solder | Ø 0.6 | 603001 | ||
![]() | 60329421110720 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG402.141 | Hand-Formable | DC~18 GHz | Solder | Ø 1.0 | 603001 | ||
![]() | 60326521110320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | RG174/RG316/RG188 | Flexible | DC~6 GHz | Crimp | 0,6 Ø | – | ||
![]() | 60326521112220 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | 1.32 | Flexible | DC~6 GHz | Crimp | 0,4 Ø | – | ||
![]() | 60326521112320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | 1.37 | Flexible | DC~6 GHz | Crimp | 0,4 Ø | – | ||
![]() | 60326420112320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | 1.37 | Flexible | DC~6 GHz | Crimp | 0,4 Ø | – | ||
![]() | 60326420112220 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | 1.32 | Flexible | DC~6 GHz | Crimp | 0,4 Ø | – | ||
![]() | 60326421110620 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG316 Double Braid | Flexible | DC~6 GHz | Crimp | Ø 0.6 | 603001 | ||
![]() | 60326421110420 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG178/RG196 | Flexible | DC~3 GHz | Crimp | Ø 0.4 | 603001 | ||
![]() | 60326421110320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG174/RG316/RG188 | Flexible | DC~6 GHz | Crimp | Ø 0.6 | 603001 | ||
![]() | 60326421110220 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG142/RG55/RG223/RG400 | Flexible | DC~6 GHz | Crimp | Ø 1.1 | 603001 | ||
![]() | 60326421110120 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG58/RG141 | Flexible | DC~1 GHz | Crimp | Ø 1.05 | 603001 | ||
![]() | 60326420112120 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | 1.13 | Flexible | DC~6 GHz | Crimp | 0,4 Ø | – | ||
![]() | 60326521112120 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | 1.32 | Flexible | DC~6 GHz | Crimp | 0,4 Ø | – | ||
![]() | 60326521110420 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | RG178/RG196 | Flexible | DC~3 GHz | Crimp | 0,4 Ø | – | ||
![]() | 60349021210820 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG405/.085" | Hand-Formable | DC~18 GHz | Solder | Ø 0.6 | 603001 | ||
![]() | 60346021210220 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG142/RG55/RG223/RG400 | Flexible | DC~6 GHz | Crimp | Ø 1.05 | 603001 | ||
![]() | 60349021210720 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG402/.141" | Hand-Formable | DC~18 GHz | Solder | Ø 1.0 | 603001 | ||
![]() | 60346021210120 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG58/RG141 | Flexible | DC~1 GHz | Crimp | Ø 1.05 | 603001 | ||
![]() | 60346021210420 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG178/RG196 | Flexible | DC~3 GHz | Crimp | Ø 0.4 | 603001 | ||
![]() | 60346021210320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG174/RG316/RG188 | Flexible | DC~6 GHz | Crimp | Ø 0.6 | 603001 | ||
![]() | 60346021210620 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG316 Double Braid | Flexible | DC~6 GHz | Crimp | Ø 0.6 | 603001 | ||
![]() | 60339021210820 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG405/.085" | Hand-Formable | DC~12.4 GHz | Solder | – | 603001 | ||
![]() | 60339021210720 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG402/.141" | Hand-Formable | DC~12.4 GHz | Solder | – | 603001 | ||
![]() | 60336021210220 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG142/RG55/RG223/RG400 | Flexible | DC~6 GHz | Crimp | – | 603001 | ||
![]() | 60336021210120 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG58/RG141 | Flexible | DC~1 GHz | Crimp | – | 603001 | ||
![]() | 60336021210420 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG178/RG196 | Flexible | DC~3 GHz | Crimp | – | 603001 | ||
![]() | 60336021210620 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG316 Double Braid | Flexible | DC~6 GHz | Crimp | – | 603001 | ||
![]() | 60336021210320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | RG174/RG316/RG188 | Flexible | DC~6 GHz | Crimp | – | 603001 | ||
![]() | 60346020212120 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | 1.13 | Flexible | DC~6 GHz | Crimp | Ø 0.4 | – | ||
![]() | 60346020212220 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | 1.32 | Flexible | DC~6 GHz | Crimp | Ø 0.4 | – | ||
![]() | 60346020212320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | 1.37 | Flexible | DC~6 GHz | Crimp | Ø 0.4 | – | ||
![]() | 60316420112120 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | 1.13 | Flexible | DC~6 GHz | Crimp | Ø | – | ||
![]() | 60316420112220 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | 1.32 | Flexible | DC~6 GHz | Crimp | Ø | – | ||
![]() | 60316420112320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | None | 1.37 | Flexible | DC~6 GHz | Crimp | Ø | – | ||
![]() | 60316521112120 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | 1.13 | Flexible | DC~6 GHz | Crimp | – | – | ||
![]() | 60316521112220 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | 1.32 | Flexible | DC~6 GHz | Crimp | – | – | ||
![]() | 60316521112320 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | IP67 | 1.37 | Flexible | DC~6 GHz | Crimp | – | – |
| Order Code | Datasheet | |
|---|---|---|
![]() | 60329421110820 | SPEC |
![]() | 60329421110720 | SPEC |
![]() | 60326521110320 | SPEC |
![]() | 60326521112220 | SPEC |
![]() | 60326521112320 | SPEC |
![]() | 60326420112320 | SPEC |
![]() | 60326420112220 | SPEC |
![]() | 60326421110620 | SPEC |
![]() | 60326421110420 | SPEC |
![]() | 60326421110320 | SPEC |
![]() | 60326421110220 | SPEC |
![]() | 60326421110120 | SPEC |
![]() | 60326420112120 | SPEC |
![]() | 60326521112120 | SPEC |
![]() | 60326521110420 | SPEC |
![]() | 60349021210820 | SPEC |
![]() | 60346021210220 | SPEC |
![]() | 60349021210720 | SPEC |
![]() | 60346021210120 | SPEC |
![]() | 60346021210420 | SPEC |
![]() | 60346021210320 | SPEC |
![]() | 60346021210620 | SPEC |
![]() | 60339021210820 | SPEC |
![]() | 60339021210720 | SPEC |
![]() | 60336021210220 | SPEC |
![]() | 60336021210120 | SPEC |
![]() | 60336021210420 | SPEC |
![]() | 60336021210620 | SPEC |
![]() | 60336021210320 | SPEC |
![]() | 60346020212120 | SPEC |
![]() | 60346020212220 | SPEC |
![]() | 60346020212320 | SPEC |
![]() | 60316420112120 | SPEC |
![]() | 60316420112220 | SPEC |
![]() | 60316420112320 | SPEC |
![]() | 60316521112120 | SPEC |
![]() | 60316521112220 | SPEC |
![]() | 60316521112320 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Manual | Downloads | Status | Ingress Protection Code | Cable | Cable Type | f | Mount | Center Contact | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments: