Size | Dimensions | |
---|---|---|
Straight Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 5000MΩ(min.)
- Withstanding Voltage: 1000Vrms(min.)
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and device
- Outdoor or humidity environment
Application Notes
Products
Straight Jack
Order Code | Datasheet | Downloads | f | Mounting Type | Center Contact | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|
![]() | 60312512114515 | SPEC | 3 files | DC~18 GHz | 2-Hole Flange | Ø 1.27 | -65 °C up to +165 °C | 603301 | |
![]() | 60312312114616 | SPEC | 3 files | DC~18 GHz | 2-Hole Flange | 1.27 WIDE x 0.127 THK | -65 °C up to +165 °C | 603301 | |
![]() | 60312412114517 | SPEC | 4 files | DC~18 GHz | – | Ø 0.25 | -65 °C up to +165 °C | 603301 | |
![]() | 60312412114518 | SPEC | 3 files | DC~18 GHz | 2-Hole Flange | Ø 1.27 | -65 °C up to +165 °C | 603301 | |
![]() | 60312522114519 | SPEC | 3 files | DC~18 GHz | 4-Hole Flange | Ø 1.27 | -65 °C up to +165 °C | 603301 | |
![]() | 60312322114620 | SPEC | 3 files | DC~18 GHz | 4-Hole Flange | 1.27 WIDE x 0.127 THK | -65 °C up to +165 °C | 603301 | |
![]() | 60312422114521 | SPEC | 3 files | DC~18 GHz | 4-Hole Flange | Ø 1.27 | -65 °C up to +165 °C | 603301 | |
![]() | 60312422114522 | SPEC | 3 files | DC~18 GHz | 4-Hole Flange | Ø 1.27 | -65 °C up to +165 °C | 603301 |
Order Code | Datasheet | |
---|---|---|
![]() | 60312512114515 | SPEC |
![]() | 60312312114616 | SPEC |
![]() | 60312412114517 | SPEC |
![]() | 60312412114518 | SPEC |
![]() | 60312522114519 | SPEC |
![]() | 60312322114620 | SPEC |
![]() | 60312422114521 | SPEC |
![]() | 60312422114522 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | f | Mounting Type | Center Contact | Operating Temperature | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: