Size | Dimensions | Mount | |
---|---|---|---|
Straight Jack | Solder | ||
Right Angle Jack | Solder |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 100 Cycles(mated with full detent), 500 Cycles(mated with limited detent), 1000 Cycles(mated with smooth bore)
- Impedance: 50Ω
- Insulation Resistance: 5000MΩ(min.)
- Withstanding Voltage: 260Vrms (min.)
- Mating: Snap on
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial application
- Electronic consumers and device
Application Notes
Products
All
Straight Jack
Right Angle Jack
Order Code | Datasheet | Manual | Downloads | Cable | Cable Type | f | Mount | Center Contact | Suitable for | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60129011120920 | SPEC | 3 files | .047" | Flexible/Hand Formable | DC~18 GHz | Solder | Ø 0.35 | WR-ToolRF SMP Extraction Tool | 601001 | ||
![]() | 60129011120820 | SPEC | 3 files | .085"/.086" | Flexible/Hand Formable | DC~18 GHz | Solder | Ø 0.6 | WR-ToolRF SMP Extraction Tool | 601001 | ||
![]() | 60119011120920 | SPEC | 3 files | .047" | – | DC~18 GHz | Solder | – | WR-ToolRF SMP Extraction Tool | 601001 | ||
![]() | 60119011120820 | SPEC | 3 files | .085"/.086" | Flexible/Hand Formable | DC~18 GHz | Solder | – | WR-ToolRF SMP Extraction Tool | 601001 |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | Cable | Cable Type | f | Mount | Center Contact | Suitable for | Design Kit | Samples |
---|
Use with
Assortments
Articles from this product series can be found in the following assortments: