Size | Dimensions | Mount | |
---|---|---|---|
Straight Plug | - | ||
Right Angle Plug | THT |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles(Limited Detent), 1000 Cycles(Smooth Bore)
- Impedance: 50Ω
- Insulation Resistance: 5000MΩ(min.)
- Withstanding Voltage: 500Vrms(min.)
- Mating: Snap on
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic consumers and device
Application Notes
Products
All
Straight Plug
Right Angle Plug
Order Code | Datasheet | Downloads | Retention Type | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 60123002122501 | SPEC | 6 files | Limited Detent | DC~12 GHz | THT | Ø 0.7 | -65 °C up to +165 °C | 601001 612690 | |
![]() | 60124002122502 | SPEC | 6 files | Limited Detent | DC~12 GHz | THT | Ø 0.7 | -65 °C up to +165 °C | 601001 612690 | |
![]() | 60124102122403 | SPEC | 6 files | Limited Detent | DC~12 GHz | SMT | 0.4 | -65 °C up to +165 °C | 601001 | |
![]() | 60124602122404 | SPEC | 6 files | Limited Detent | DC~12 GHz | THR | 0.4 | -65 °C up to +165 °C | 601001 | |
![]() | 60114002122502 | SPEC | 6 files | Smooth Bore | DC~12 GHz | THT | Ø 0.7 | -65 °C up to +165 °C | 601001 | |
![]() | 60114102122403 | SPEC | 6 files | Smooth Bore | DC~12 GHz | SMT | 0.4 | -65 °C up to +165 °C | 601001 | |
![]() | 60114602122404 | SPEC | 6 files | Smooth Bore | DC~12 GHz | THR | 0.4 | -65 °C up to +165 °C | 601001 |
Order Code | Datasheet | |
---|---|---|
![]() | 60123002122501 | SPEC |
![]() | 60124002122502 | SPEC |
![]() | 60124102122403 | SPEC |
![]() | 60124602122404 | SPEC |
![]() | 60114002122502 | SPEC |
![]() | 60114102122403 | SPEC |
![]() | 60114602122404 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Retention Type | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: