Material Properties | |
---|---|
Actuator Material | PA46 |
Actuator Flammability Rating | UL94 HB |
Frame Material | LCP |
Frame Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Terminal Material | Copper Alloy |
Terminal Plating | Silver |
Electrical Properties | |
---|---|
Contact Resistance Initial | 500 mΩ |
RISO | 100 MΩ |
Withstanding Voltage | 250 V (AC) |
Mechanical Properties | |
---|---|
Electrical Life | 100000 Cycles |
Schematic | SPST-NC; SPST-NO |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Packaging Properties | |
---|---|
Packaging | Tape and Reel |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Operation Force (g) | Schematic | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|
![]() | 461011442105 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | SPST-NO | 499001 | |
![]() | 461031442105 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | SPST-NC | 499001 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Operation Force (g) | Schematic | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: