OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyBuild Your Own FirmwareProduct seriesEvaluation-Kits

Evaluation-Kits EXTENDED

for modules without firmware with internal or external antenna

Evaluation-Kits

Characteristics

EV-Board Proteus-e/Ophelia-I

  • The EV-Board is a simple and cost effective evaluation board with the radio module Proteus-e.
  • It can be easily turned into an Ophelia-I module by erasing the firmware from the module using the programming interface.
  • Allows connection with a host microcontroller for application development
  • The EV-Kit includes one EV-Board, with the BYOF module Orthosie-I module and two µUSB cables.

EV-Kit Orthosie-I

  • The EV-Kit includes one EV-Board, with the BYOF module Orthosie-I module and two µUSB cables.

Family EV-Board Ophelia-III

  • The Family Board is an intuitive, application-oriented and cost-effective evaluation board version to evaluate a wide range of Würth Elektronik eiSos radio modules. It offers the user the possibility to develop hardware and software for the corresponding radio module.

See what the firmware developed by Würth Elektronik can do - theWE-ProWare

Products

Order Code Data­sheet Man­ual DownloadsDescriptionRadio Module Offer
2612019022001
PDF EV-Kit Ophelia-I2612011022000
NEW2617029022001
PDF EV-Kit Orthosie-I2617011022000
NEW2611149022001
PDF Ophelia-III BYOF Family EV Board2611011022000
Order Code Data­sheet
2612019022001
NEW2617029022001
NEW2611149022001
Offer
Order Code Data­sheet Man­ual DownloadsDescriptionRadio Module Offer