Characteristics
- Active GNSS antenna
- 1575 to 1610 MHz
- GPS, GLONASS, Galileo, BeiDou
- Connection: 3 m cable with SMA/m connector
- Magnetic mount
- -40 up to +80°C
- IP 66
- CE conformity
Applications
- Positioning products and applications operating with GPS, GLONASS, Galileo, and BeiDou signals in the 1575 – 1605 MHz frequency band
- Challenging GNSS reception environments
- Industrial applications
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Description | Frequency Range | VSWR | Gpeak (dBic) | H (mm) | W (mm) | L | Z (Ω) | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2600130016 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Halimede-I | 1575-1610 MHz | 1.5 | 5 | 16.8 | 37.5 | 49 | 50 |
Order Code | Datasheet |
---|---|
2600130016 | SPEC |
Offer |
---|
Order Code | Datasheet | Downloads | Status | Description | Frequency Range | VSWR | Gpeak (dBic) | H (mm) | W (mm) | L | Z (Ω) | Offer |
---|
Products of interest
Videos
Würth Elektronik Webinar: Basics of GNSS positioning and receivers’ technology
Videos
Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice
Videos
WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio