Characteristics
- Ideally suited for applications where no ground plane is available
- 700 to 2700 MHz
- Dipole antenna
- SMA/m connector
- 90 degree tiltable
- Rotatable by 360 degrees
- Robust construction
Applications
- 700 to 2700 MHz LTE Applications
- Smart factory and Industry 4.0
- Smart city and smart home
Products
| Order Code | Datasheet | Downloads | Status | Description | Frequency Range | Gpeak,1 (dBi) | VSWR1 | Gpeak,2 (dBi) | VSWR2 | Z (Ω) | Operating Temperature | Offer |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2600130084 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | Hati-I | 700-2700 MHz | 3.3 | 3.5 | 6 | 3 | 50 | -40 °C up to +85 °C |
| Order Code | Datasheet |
|---|---|
| 2600130084 | SPEC |
| Offer |
|---|
| Order Code | Datasheet | Downloads | Status | Description | Frequency Range | Gpeak,1 (dBi) | VSWR1 | Gpeak,2 (dBi) | VSWR2 | Z (Ω) | Operating Temperature | Offer |
|---|
Products of interest
Evaluation Kit
Videos
Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice
Videos
WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio