| Size | Dimensions | |
|---|---|---|
| IDC | ||
| IDC with UNC nuts | ||
| Solder | ||
| Terminal Housing | ||
| Crimping Terminals |
Products
All
IDC
IDC with UNC nuts
Solder
Terminal Housing
Crimping Terminals
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Variant | Operating Temperature | Working Voltage (V (AC)) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Qty. (pcs) | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 618009217122 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | – | Male | Crimp Housing | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618009217222 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2.77 | Female | Crimp Housing | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | 612690 614001 | |
![]() | 618009221823 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2.77 | Male | IDC | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | 612690 614001 | |
![]() | 618009221923 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2.77 | Female | IDC | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618009226221 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2.77 | Male | IDC | with Nut | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618009227221 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2.77 | Female | IDC | with Nut | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 61800924823 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2.77 | Male | Solder bucket | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | 612690 614001 | |
![]() | 61800924923 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2.77 | Female | Solder bucket | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618015217122 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | Male | Crimp Housing | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618015217222 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.77 | Female | Crimp Housing | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618015221823 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.77 | Male | IDC | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618015221923 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.77 | Female | IDC | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618015226221 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.77 | Male | IDC | with Nut | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618015227221 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.77 | Female | IDC | with Nut | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 61801524823 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.77 | Male | Solder bucket | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 61801524923 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.77 | Female | Solder bucket | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618025217122 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | – | Male | Crimp Housing | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618025217222 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 2.77 | Female | Crimp Housing | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618025221823 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 2.77 | Male | IDC | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618025221923 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 2.77 | Female | IDC | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618025226221 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 2.77 | Male | IDC | with Nut | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618025227221 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 2.77 | Female | IDC | with Nut | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 61802524823 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 2.77 | Male | Solder bucket | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 61802524923 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 25 | 2.77 | Female | Solder bucket | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618037217122 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | – | Male | Crimp Housing | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618037217222 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | 2.77 | Female | Crimp Housing | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618037221823 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | 2.77 | Male | IDC | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618037221923 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | 2.77 | Female | IDC | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618037226221 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | 2.77 | Male | IDC | with Nut | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 618037227221 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | 2.77 | Female | IDC | with Nut | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 61803724823 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | 2.77 | Male | Solder bucket | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 61803724923 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 37 | 2.77 | Female | Solder bucket | – | -55 °C up to +105 °C | 125 | – | – | Tray | – | – | |
![]() | 61800213722 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | Female | Terminal/Contact | AWG 22-20 | -55 °C up to +105 °C | 250 | 22 to 20 (AWG) | 0.326 to 0.518 (mm²) | Big Reel | 5000 | – | |
![]() | 61800413722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | Male | Terminal/Contact | AWG 22-20 | -55 °C up to +105 °C | 250 | 20 to 22 (AWG) | 0.518 to 0.326 (mm²) | Big Reel | 5000 | – | |
![]() | 61800513722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | Male | Terminal/Contact | AWG 26-24 | -55 °C up to +105 °C | 250 | 26 to 24 (AWG) | 0.129 to 0.205 (mm²) | Big Reel | 5000 | – | |
![]() | 61800313722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | Female | Terminal/Contact | AWG 26-24 | -55 °C up to +105 °C | 250 | 24 to 26 (AWG) | 0.129 to 0.205 (mm²) | Big Reel | 5000 | – | |
![]() | 61800213722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | Female | Terminal/Contact | AWG 22-20 | -55 °C up to +105 °C | 250 | 22 to 20 (AWG) | 0.326 to 0.518 (mm²) | Bag | 100 | 612690 | |
![]() | 61800313722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | Female | Terminal/Contact | AWG 26-24 | -55 °C up to +105 °C | 250 | 26 to 24 (AWG) | 0.129 to 0.205 (mm²) | Bag | 100 | – | |
![]() | 61810213722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | Female | Terminal/Contact | AWG 22-20 | -55 °C up to +105 °C | 250 | 22 to 20 (AWG) | 0.326 to 0.518 (mm²) | Small Reel | 500 | – | |
![]() | 61810313722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | Female | Terminal/Contact | AWG 26-24 | -55 °C up to +105 °C | 250 | 26 to 24 (AWG) | 0.129 to 0.205 (mm²) | Small Reel | 500 | – | |
![]() | 61800413722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | Male | Terminal/Contact | AWG 22-20 | -55 °C up to +105 °C | 250 | 22 to 20 (AWG) | 0.518 to 0.326 (mm²) | Bag | 100 | – | |
![]() | 61800513722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | Male | Terminal/Contact | AWG 26-24 | -55 °C up to +105 °C | 250 | 26 to 24 (AWG) | 0.129 to 0.205 (mm²) | Bag | 100 | – | |
![]() | 61810413722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | Male | Terminal/Contact | AWG 22-20 | -55 °C up to +105 °C | 250 | 22 to 20 (AWG) | 0.518 to 0.326 (mm²) | Small Reel | 500 | – | |
![]() | 61810513722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | Male | Terminal/Contact | AWG 26-24 | -55 °C up to +105 °C | 250 | 26 to 24 (AWG) | 0.129 to 0.205 (mm²) | Small Reel | 500 | – |
| Order Code | Datasheet | |
|---|---|---|
![]() | 618009217122 | SPEC |
![]() | 618009217222 | SPEC |
![]() | 618009221823 | SPEC |
![]() | 618009221923 | SPEC |
![]() | 618009226221 | SPEC |
![]() | 618009227221 | SPEC |
![]() | 61800924823 | SPEC |
![]() | 61800924923 | SPEC |
![]() | 618015217122 | SPEC |
![]() | 618015217222 | SPEC |
![]() | 618015221823 | SPEC |
![]() | 618015221923 | SPEC |
![]() | 618015226221 | SPEC |
![]() | 618015227221 | SPEC |
![]() | 61801524823 | SPEC |
![]() | 61801524923 | SPEC |
![]() | 618025217122 | SPEC |
![]() | 618025217222 | SPEC |
![]() | 618025221823 | SPEC |
![]() | 618025221923 | SPEC |
![]() | 618025226221 | SPEC |
![]() | 618025227221 | SPEC |
![]() | 61802524823 | SPEC |
![]() | 61802524923 | SPEC |
![]() | 618037217122 | SPEC |
![]() | 618037217222 | SPEC |
![]() | 618037221823 | SPEC |
![]() | 618037221923 | SPEC |
![]() | 618037226221 | SPEC |
![]() | 618037227221 | SPEC |
![]() | 61803724823 | SPEC |
![]() | 61803724923 | SPEC |
![]() | 61800213722 | SPEC |
![]() | 61800413722 | SPEC |
![]() | 61800513722 | SPEC |
![]() | 61800313722 | SPEC |
![]() | 61800213722DEC | SPEC |
![]() | 61800313722DEC | SPEC |
![]() | 61810213722 | SPEC |
![]() | 61810313722 | SPEC |
![]() | 61800413722DEC | SPEC |
![]() | 61800513722DEC | SPEC |
![]() | 61810413722 | SPEC |
![]() | 61810513722 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Variant | Operating Temperature | Working Voltage (V (AC)) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Qty. (pcs) | Design Kit | Samples |
|---|
Wave Soldering Profile
Wave Soldering Profile
Wave Soldering is the process of soldering through hole components onto a PCB by passing the exposed contacts of the components placed on a board over a wave of tin molten solder. The solder wave flows under the PCB board and applies by capillarity solder to the contacts of components placed on the PCB board. It is primarily used to solder through hole connectors on printed circuit boards.
These two recommended wave soldering profiles are available for information purposes only. Please consider plastic material, circuit board features, connectors ranges and other technical properties when choosing your soldering parameters / a suitable soldering profile.

Assortments
Articles from this product series can be found in the following assortments: