Characteristics
Mechanical
- Shut height: 135.8 mm
- Stroke: 40/30 mm
Features
- Feeding system: Mechanical
- Configuration: Pre- and post-feed cams
- Conductor punch setting resolution: 0.01 mm
- Conductor punch setting range: 2.7 mm
- Counter: 7-digit, digital
General Information | |
---|---|
Gender | Tool |
Products
Order Code | Datasheet | Downloads | Status | Gender | AWG | Use with | Tools | Samples |
---|---|---|---|---|---|---|---|---|
600649405 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Tool | 16 (1.31 mm²) | 64900813722 64910813722 WR-MPC4 4.20 mm Male Terminal WR-MPC4 4.20 mm Female Crimp Contact | – | |
600649406 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Tool | 24-18 (0.205-0.823 mm²) | 64900913722 64910913722 WR-MPC4 4.20 mm Male Terminal WR-MPC4 4.20 mm Female Crimp Contact | – | |
600649407 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Tool | 28-22 (0.0810-0.326 mm²) | 64900013722 64910013722 WR-MPC4 4.20 mm Male Terminal WR-MPC4 4.20 mm Female Crimp Contact | – | |
600649405001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Tool | – | – | 600649405 | |
600649406001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Tool | – | – | 600649406 | |
600649407001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Tool | – | – | 600649407 |
Order Code | Datasheet |
---|---|
600649405 | SPEC |
600649406 | SPEC |
600649407 | SPEC |
600649405001 | SPEC |
600649406001 | SPEC |
600649407001 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Gender | AWG | Use with | Tools | Samples |
---|