Too many results (XXX). Only the first 100 results are shown. Please narrow down your search.
| Order Code | Datasheet | Downloads | Status | Pitch (mm) | Type | Gender | Blade Design | Samples |
---|
 | 7471212 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Vertical | Male | 4.8 mm | |
 | 7471287 | SPEC
| 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5.08 | Vertical | Male | 6.35 mm | |
 | 7474966 | SPEC
| 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5.08 | Right Angled | Male | 6.35 mm | |
| Order Code | Datasheet | Downloads | Status | Pitch (mm) | Type | Gender | Blade Design | Samples |
---|