OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyBluetooth® & Wi-FiProduct sub-familyBluetooth®Product seriesProteus-III & EV-Kits

Proteus-III & EV-Kits EXTENDED

Bluetooth® LE 5.1 Module

Proteus-III & Proteus-III-SPI. Serial data transmission (Smart Serial Profile). UART Interface (Proteus-III) or SPI Interface (Proteus-III-SPI) available. Bluetooth® Low Energy 5.1 Standard with 2 MBit PHY and Coded PHY (long range).

Characteristics

  • UART Interface (Proteus-III) or SPI Interface (Proteus-III-SPI) available
  • Bluetooth® Low Energy 5.1 Standard with 2 MBit PHY and Coded PHY (long range)
  • Nordic nRF52840
  • Includes DIS (device information service)
  • Payload size up to 964 byte
  • Nano SIM size
  • Serial data transmission (Smart Serial Profile)
  • 6 configurable digital IO pins (local & remote)
  • up to 6 dBm output power
  • Smart antenna configuration (2-in-1 Module)
  • High throughput mode
  • Scan and Connect in long range mode
  • Wireless Connectivity SDK
  • Proteus Windows 10 SDK @GitHub
  • Proteus-III Firmware Over The Air Update
  • Proteus-III-SPI Firmware Over The Air Update
  • With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app. Download it in the Google PlayStore® or in the Apple AppStore® or as source code on GitHub.
  • Product of interest: Thyone-I, pin-compatible proprietary 2.4 GHz radio module for star and mesh networks available

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Proteus-III
Proteus-III-SPI
EV-Kits
Family Boards
USB radio stick
Order Code Data­sheet Simu­lation Man­ual Downloads StatusFrequency Range
(MHz)
DescriptionInterface 1 (Value)IO1 Bitrate
(kbps)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnAntennaUSB Radio StickEvaluation KitRadio Module Offer
2611011024000SPEC
PDF5 files Active i| Production is active. Expected lifetime: >10 years. 2402 - 2480 Proteus-III UART 115.2 400 4 -90 6 -92 1.8 3.6 2000 RF pad and internal antennaHimalia
2611036024001
2611019024001
2611149024001
2611036024001SPEC
PDF Active i| Production is active. Expected lifetime: >10 years. 2402 - 2480 Proteus-III USB radio stick USB 115.2 160 4 -84 2000 internal antenna2611011024000
2611011024010SPEC
PDF5 files Active i| Production is active. Expected lifetime: >10 years. 2402 - 2480 Proteus-III-SPI SPI 8000 400 4 -90 6 -92 1.8 3.6 2000 RF pad and internal antennaHimalia
2611149024011
2611019024001
PDF Active i| Production is active. Expected lifetime: >10 years. EV-Kit Proteus-IIIHimalia
2611011024000
2611149024001
PDF Active i| Production is active. Expected lifetime: >10 years. Family EV-Board Proteus-III Bluetooth® 5.12611011024000
2611149024011
PDF Active i| Production is active. Expected lifetime: >10 years. Family EV-Board Proteus-III-SPI Bluetooth® 5.12611011024010
Order Code Data­sheet Simu­lation
2611011024000SPEC
2611036024001SPEC
2611011024010SPEC
2611019024001
2611149024001
2611149024011
Offer
Order Code Data­sheet Simu­lation Man­ual Downloads StatusFrequency Range
(MHz)
DescriptionInterface 1 (Value)IO1 Bitrate
(kbps)
dLoS
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnAntennaUSB Radio StickEvaluation KitRadio Module Offer

Software Downloads

Wireless Connectivity SDK

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

WE UART Terminal

Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability
Proteus Windows 10 SDK

Proteus Windows 10 Software Development Kit (SDK) - This demo program uses integrated Windows 10 runtime functions to access, connect and exchange data with Proteus radio modules. Please refer to the readme.md in the Github repository.

WE Bluetooth LE Terminal App

The most important benefit of Bluetooth® LE Connections is mostly a mobile app. With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app.

  • Smart-Device Mobile App for easy testing for Android and iOS
  • Scan – Connect – Transmit Commands directly
  • Development files available on GitHub
  • Built your own App on base of Proteus-App
Proteus-III FOTA

Proteus-III Firmware Over The Air (FOTA) - This firmware image can be used to update the firmware of the Proteus-III over the air (FOTA) using a smart phone. For more details refer to the FOTA chapter of the Proteus-III user manual.

Proteus-III-SPI FOTA

Proteus-III-SPI Firmware Over The Air (FOTA) - This firmware image can be used to update the firmware of the Proteus-III-SPI over the air (FOTA) using a smart phone. For more details refer to the FOTA chapter of the Proteus-III user manual.

Videos

Würth Elektronik Webinar: Bluetooth® LE – new adaptions

Videos

Manni Talks- Unboxing the Evaluation Kit

Videos

Manni Talks - Serial Interfaces