| General Information | |
|---|---|
| Operating Temperature | -40 °C up to +85 °C |
| Material Properties | |
|---|---|
| Frame Material | LCP |
| Frame Flammability Rating | UL94 V-0 |
| Frame Color | Black |
| Actuator Material | PA46; PA9T |
| Actuator Flammability Rating | UL94 HB |
| Actuator Color | Black |
| Contact Material | Copper Alloy |
| Contact Plating | Silver |
| Terminal Material | Copper Alloy |
| Terminal Plating | Silver |
| Electrical Properties | |
|---|---|
| IR | 300 mA |
| VR | 6 V (DC) |
| Contact Resistance Initial | 70 mΩ |
| RISO | 100 MΩ |
| Withstanding Voltage | 250 V (AC) |
| Mechanical Properties | |
|---|---|
| Electrical Life | 20000 Steps |
| Connection Type | Same Side Connection |
Products
| Order Code | Datasheet | Downloads | Status | Operation Force (g) | Schematic | Samples |
|---|---|---|---|---|---|---|
| 450406020024 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 350 | SPDT | |
| 452406020024 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 450 | DPDT |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Operation Force (g) | Schematic | Samples |
|---|