| 709905611 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3.2 | M3 | – | 3.18 | 700999
| – | |
 | 709905621 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4.8 | M3 | – | 3.18 | – | – | |
 | 709905631 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6.4 | M3 | – | 3.18 | – | 700990
| |
 | 709905610 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6.4 | M4 | – | 4 | 700999
| – | |
 | 709905641 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7.9 | M3 | – | 3.18 | – | – | |
 | 709905651 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | M3 | – | 3.18 | 700999
| – | |
 | 709905620 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | M4 | – | 4 | – | – | |
 | 709905661 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11.1 | M3 | – | 3.18 | – | – | |
 | 709905671 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12.7 | M3 | – | 3.18 | – | – | |
 | 709905630 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12.7 | M4 | – | 4 | 700999
| – | |
 | 709905681 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14.3 | M3 | – | 3.18 | 700999
| – | |
 | 709905691 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15.9 | M3 | – | 3.18 | – | – | |
 | 709905640 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15.9 | M4 | – | 4 | – | – | |
 | 709905650 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 19.1 | M4 | – | 4 | – | – | |
 | 709905660 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22.2 | M4 | – | 4 | 700999
| 700990
| |
 | 709905670 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 28.6 | M4 | – | 4 | – | – | |
 | 709905680 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 35.7 | M4 | – | 4 | – | – | |
 | 709940400 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | M4 | – | 700999
| 700990
| |
 | 709940300 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | M3 | – | 700999
| 700990
| |