Applications
- Plastic spacer stud with metric internal thread and clip for circuit boards.
General Information | |
---|---|
Operating Temperature | -30 °C up to +110 °C |
Material | Polyamide |
Color | Black |
Flammability Rating | UL94 HB |
Packaging Properties | |
---|---|
Packaging | Bag |
Properties | |
---|---|
Material | Polyamide |
Color | Black |
Flammability Rating | UL94 HB |
Products
Order Code | Datasheet | Downloads | Status | SW (mm) | L (mm) | Ti | Board | Samples | |
---|---|---|---|---|---|---|---|---|---|
![]() | 973060365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 6 | M3 | 700990 | |
![]() | 973080365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 8 | M3 | – | |
![]() | 973100365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 10 | M3 | 700990 | |
![]() | 973120365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 12 | M3 | – | |
![]() | 973150365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 15 | M3 | – | |
![]() | 973180365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 18 | M3 | – | |
![]() | 973200365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 20 | M3 | 700990 | |
![]() | 973500365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 50 | M3 | – | |
![]() | 973300365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 30 | M3 | – | |
![]() | 973250365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 25 | M3 | – | |
![]() | 973400365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 40 | M3 | – |
Order Code | Datasheet | |
---|---|---|
![]() | 973060365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 973080365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 973100365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 973120365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 973150365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 973180365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 973200365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 973500365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 973300365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 973250365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 973400365 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Downloads | Status | SW (mm) | L (mm) | Ti | Board | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: