OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyBluetooth® & Wi-FiProduct sub-familyBluetooth®Product seriesStephano-I

Stephano-I NEW

WiFi & Bluetooth® LE 2.4 GHz Radio Module

Stephano-I

Characteristics

  • Combo module with IEEE 802.11 b/g/n WiFi and Bluetooth® LE 5.0
  • Up to 5 MBaud UART rate with flow control
  • Based on the 32-bit RISC-V single core processor Espressif ESP32-C3 with up to 160 MHz
  • Low power capabilities
  • FOTA update possible
  • Can act as station as well as soft access point
  • Full TCP/IP stack
  • MQTT and HTTP
  • Provides WPAPSK, WPA2PSK and WPA/WPA2PSK encrpytion methods in soft access point configuration
  • WE-SPP-like profile, HID profile
  • Long range and advanced 2 Mbit data rate radio profile, besides the legacy 1 Mbit radio profile
  • Set up to 3 congruent Bluetooth® LE connections simultaneously
  • Peripheral/central and broadcaster/observer roles for Bluetooth® LE

Products

Order Code Data­sheet Man­ual Downloadsfmin.
(MHz)
fmax.
(MHz)
fmin.
(MHz)
fmax.
(MHz)
DescriptionVDD min
(V)
VDD typ
(V)
VDD max
(V)
ANTConnAntennaEvaluation Kit Offer
2617011025000SPEC
PDF5 files 2402 2480 2412 2472 Stephano-I 3 3.3 3.6 Internal antennaHimalia
2617029025001
Order Code Data­sheet
2617011025000SPEC
Offer
Order Code Data­sheet Man­ual Downloadsfmin.
(MHz)
fmax.
(MHz)
fmin.
(MHz)
fmax.
(MHz)
DescriptionVDD min
(V)
VDD typ
(V)
VDD max
(V)
ANTConnAntennaEvaluation Kit Offer