General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 2.54 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Contact Plating | Tin |
Wire Guard Material | Stainless Steel |
Electrical Properties | |
---|---|
IR cULus | 6 A |
Working Voltage [cULus] | 150 V (AC) |
Withstanding Voltage [cULus] | 2000 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 9 up to 10 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 20 to 26 (AWG) |
Solid Wire Section (Metric) | 0.518 to 0.129 (mm²) |
Stranded Wire Section (AWG) | 20 to 26 (AWG) |
Stranded Wire Section (Metric) | 0.518 to 0.129 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691402910002B | SPEC | 6 files | 2 | Screwless | PCB | No | Horizontal | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | 691001 | |
691402910003B | SPEC | 6 files | 3 | Screwless | PCB | No | Horizontal | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | 612690 691001 | |
691402910004B | SPEC | 6 files | 4 | Screwless | PCB | No | Horizontal | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | – | |
691402910005B | SPEC | 6 files | 5 | Screwless | PCB | No | Horizontal | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | – | |
691402910006B | SPEC | 6 files | 6 | Screwless | PCB | No | Horizontal | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | – | |
691402910008B | SPEC | 6 files | 8 | Screwless | PCB | No | Horizontal | 20 to 26 (AWG) 0.518 to 0.129 (mm²) | – |
Order Code | Datasheet |
---|---|
691402910002B | SPEC |
691402910003B | SPEC |
691402910004B | SPEC |
691402910005B | SPEC |
691402910006B | SPEC |
691402910008B | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
Assortments
Articles from this product series can be found in the following assortments: