General Information | |
---|---|
Operating Temperature | -40 °C up to +115 °C |
Compliance | RoHS |
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Contact Plating | Tin |
Contact Type | Stamped |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Electrical Properties | |
---|---|
IR | 8 A |
IR cULus | 8 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Mechanical Properties | |
---|---|
Screw | M2 |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 14 to 30 (AWG) |
Solid Wire Section (Metric) | 2.08 to 0.0509 (mm²) |
Stranded Wire Section (AWG) | 14 to 30 (AWG) |
Stranded Wire Section (Metric) | 2.08 to 0.0509 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691349340002 | SPEC | 3 files | 2 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | 691001 | |
691349340003 | SPEC | 3 files | 3 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | |
691349340004 | SPEC | 3 files | 4 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | |
691349340005 | SPEC | 3 files | 5 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | |
691349340006 | SPEC | 3 files | 6 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | |
691349340007 | SPEC | 3 files | 7 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | |
691349340008 | SPEC | 3 files | 8 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | |
691349340012 | SPEC | 3 files | 12 | Pluggable | Cable | No | Vertical | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – |
Order Code | Datasheet |
---|---|
691349340002 | SPEC |
691349340003 | SPEC |
691349340004 | SPEC |
691349340005 | SPEC |
691349340006 | SPEC |
691349340007 | SPEC |
691349340008 | SPEC |
691349340012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
Mates with
![](/components/media/o60789v214%20Single_TBL_3_81_3093_HORIZONTAL_RESERVED_PCB_HEADER_W_FLANGES_6913093100XX.jpg)
WR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Coding finger - THT
![](/components/media/o60785v214%20Single_TBL_3_81_3083_VERTICAL_RESERVED_PCB_HEADER_W_FLANGES_6913083300XX.jpg)
WR-TBL Series 3083 - 3.81 mm Vertical Reserved PCB Header with Flanges
![](/components/media/o60782v214%20Single_TBL_3_81_3103_HORIZONTAL_PCB_HEADER_W_FLANGES_6913103400XX.jpg)
WR-TBL Series 3103 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Flanges & Coding finger - THT
![](/components/media/o36088v214%20Single_WR-TBL_69132330000x.jpg)
WR-TBL Series 3233 - 3.81 mm Vertical PCB Header with Flanges
![](/components/media/o36092v214%20Single_WR-TBL_6913303000xx.jpg)
WR-TBL Series 3303 - 3.81 mm Double Level Vertical Male PCB Header with Flanges & Nut Type
![](/components/media/o36152v214%20Single_WR-TL_6913273100xx.jpg)
WR-TBL Series 3273 - 3.81 mm Double Level Horizontal Male PCB Header
![](/components/media/o36089v214%20Single_WR-TBL_69132531000x.jpg)
WR-TBL Series 3253 - 3.81 mm Horizontal PCB Header with Flanges
![](/components/media/o36090v214%20Single_WR-TBL_6913283100xx.jpg)
WR-TBL Series 3283 - 3.81 mm Double Level Horizontal Male PCB Header with Flanges & Nut Type
![](/components/media/o60709v214%20Single_WR-TBL_Serie_357B_6913573100xxB.jpg)
WR-TBL Series 357B - 3.81 mm Double Level Horizontal Male PCB Header with Flanges
![](/components/media/o24673v375%20eiCan%20fuer%20OK.jpg)
Electromechanical Components
![](/components/media/o36138v214%20Single_WR-TBL_6917013200xxB.jpg)
WR-TBL Series 7013 - 3.81 mm Vertical PCB Header THR Type with Flanges
![](/components/media/o36140v214%20Single_WR-TBL_6917013500xxB.jpg)
WR-TBL Series 7013 - 3.81 mm Horizontal PCB Header THR Type with Flanges
Assortments
Articles from this product series can be found in the following assortments: