General Information | |
---|---|
Operating Temperature | -40 °C up to +130 °C |
Compliance | RoHS |
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PA46 |
Insulator Flammability Rating | UL94 V-0 |
Pin Material | Brass |
Pin Plating | Tin over Nickel |
Cage Material | Brass |
Cage Plating | Nickel |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Screw | M3 |
Electrical Properties | |
---|---|
IR cULus | 6 A |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
Mechanical Properties | |
---|---|
Wire Strip Length | 7 up to 8 (mm) |
Screw | M3 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap |
Wire Properties | |
---|---|
Wire Strip Length | 7 up to 8 (mm) |
Solid Wire Section (AWG) | 30 to 14 (AWG) |
Solid Wire Section (Metric) | 0.2 to 1.5 (mm²) |
Stranded Wire Section (AWG) | 30 to 14 (AWG) |
Stranded Wire Section (Metric) | 0.2 to 1.5 (mm²) |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691709710302 | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.2 to 1.5 (mm²) | 691001 | |
691709710303 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.2 to 1.5 (mm²) | 691001 | |
691709710304 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691709710305 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691709710306 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691709710308 | SPEC | 6 files | 8 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.2 to 1.5 (mm²) | – |
Order Code | Datasheet |
---|---|
691709710302 | SPEC |
691709710303 | SPEC |
691709710304 | SPEC |
691709710305 | SPEC |
691709710306 | SPEC |
691709710308 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
Assortments
Articles from this product series can be found in the following assortments: