Thebe-II-IN & EV-Kits

Radio Module 865-867 MHz for India

Thebe-II-IN & EV-Kits

Characteristics

  • 868 MHz frequency band
  • ETA-WPC certification for use in India
  • Range of up to 20 km line of sight
  • Small size: 17 x 27 x 4 mm
  • Low-power functions
  • 500 mW (+27 dBm) TX power
  • Drop in compatible to Tarvos-III
  • Flexible addressing (max. 255 nodes per network)
  • With external antenna
  • Integrated software stack with extensive functions
  • Available on Tape & Reel for SMT mounting
  • ACC Software - PC Tool to configure and evaluate the module
  • Wireless Connectivity SDK

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Thebe-II-IN
EV-Kits
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, 50 Ω(dBm)
Rxsens, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
ANTConn
L(mm)
W(mm)
H(mm)
Evaluation Kit
Radio Module
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2609031181060
SPECThebe-II-IN, 865 - 867, 20000 m
Man­ual
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionThebe-II-IN 
Frequency Range 865 - 867
Line of Sight Range20000 m
Output Power 50 Ohm27 dBm
RX sensitivity max.-124 dBm
Operating Supply Voltage Min.2.2 V
Operating Supply Voltage Max.3.7 V
RF Bitrate max.100 kbps
Antenna Connector TypeRF pad 
Length27 mm
Width17 mm
Height3.8 mm
Evaluation Kit
Radio Module –
–Check availability
2609039281061
–
Man­ual
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionEV-Kit Thebe-II-IN 
–
–
–
–
–
–
–
–
–
–
–
Evaluation Kit –
Radio Module
–Check availability

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.


Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability

The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


Comparison Tarvos-III and Thebe-II

Correlation Range - Data RateDifferences
Bar chart for comparison
Comparison table of two radio modules