Characteristics
- Customizable shape, dimensions and profile
- Versatile solution - combines gap filling & heat spreading properties
- Electrically insulating
- Silicone-free alternative to conventional gap fillers
- Do you wish an individual offer for WE-TGFG? Request now! Request for customized components WE-TGFG
Applications
- Applications where the use of silicone is restricted
- Power supplies
- High speed systems
- Compact designs
Products
Order Code | Datasheet | Downloads | Status | L (mm) | W (mm) | H (mm) | κ (W/(m*K)) | Samples |
---|---|---|---|---|---|---|---|---|
407150015115 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 15 | 11.5 | 400 | |
407150015200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 15 | 20 | 400 | |
407150015050 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 15 | 5 | 400 | |
407150015030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 15 | 3 | 400 | |
407160016150 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 16 | 15 | 400 | |
407150045015 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 15 | 1.5 | 400 | |
407200045020 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 20 | 2 | 400 |
Order Code | Datasheet |
---|---|
407150015115 | SPEC |
407150015200 | SPEC |
407150015050 | SPEC |
407150015030 | SPEC |
407160016150 | SPEC |
407150045015 | SPEC |
407200045020 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | W (mm) | H (mm) | κ (W/(m*K)) | Samples |
---|