Characteristics
- Customizable in size and shape
- No MOQ or tooling costs
- Electrically insulating
- Puncture and shear resistant
- Do you wish an individual offer for WE-TINS? Request now! Request for customized components WE-TINS
Applications
- Power supplies
- Transistors
- LED assemblies
Products
Order Code | Datasheet | Downloads | Status | L (mm) | W (mm) | H (mm) | κ (W/(m*K)) | Reinforced | Description Long | Samples |
---|---|---|---|---|---|---|---|---|---|---|
4040220 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 19.05 | 12.7 | 0.23 | 1 | glass fiber | TO-220 Outline | |
404035125 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 60 | 60 | 0.25 | 3.5 | glass fiber | Square | |
404016115 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 65 | 65 | 0.23 | 1.6 | glass fiber | Square | |
404035025 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 288 | 300 | 0.25 | 3.5 | glass fiber | Rectangle | |
404016015 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 300 | 300 | 0.23 | 1.6 | glass fiber | Square |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | W (mm) | H (mm) | κ (W/(m*K)) | Reinforced | Description Long | Samples |
---|