Characteristics
- Ferrite core made of NiZn, a material which works in a wide frequency range
- Many different types for the best possible interference suppression
- Operating temperature: -55°C up to +150°C
- Automotive approved
Applications
- In general for: wires, coaxial cables, wire-wrapping cables, multiconductor wires
- Data and signal lines
- On board power supply line
- Multimedia cable interfaces
- Various, other cable interfaces
Products
Order Code | Datasheet | Simulation | Downloads | Status | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | H (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Material | Design Kit | Alpha-Rack | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
782013033150 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 12 | 3.55 | 15 | 150 | 205 | 1E04_620 | 782013 | – | ||
782013044095 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4.4 | 9.5 | 4.75 | 9.5 | 60 | 84 | 1E04_620 | 782013 | – | ||
782013046185 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4.6 | 11.5 | 5 | 18.5 | 135 | 186 | 1E04_620 | 782013 | 742707016 | ||
782013046250 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 4.6 | 11.5 | 5 | 25 | 185 | 255 | 1E04_620 | 782013 | 742707016 | ||
782013057450 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5.7 | 12 | 6.1 | 45 | 255 | 370 | 1E04_620 | 782013 | – | ||
782013059285 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 5.9 | 14 | 6.3 | 28.5 | 195 | 270 | 1E04_620 | 782013 | 742707016 | ||
782013068250 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 14 | 7.2 | 25 | 150 | 210 | 1E04_620 | 782013 | 742707016 | ||
782013069155 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6.9 | 12 | 7.3 | 15.5 | 70 | 100 | 1E04_620 | 782013 | – | ||
782013069285 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6.9 | 15.5 | 7.3 | 28.5 | 190 | 270 | 1E04_620 | 782013 | 742707016 | ||
782013076285 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7.6 | 16 | 8 | 28.5 | 170 | 240 | 1E04_620 | 782013 | 742707016 | ||
782013076508 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7.6 | 16 | 8 | 50.8 | 325 | 460 | 1E04_620 | 782013 | 742707016 | ||
782013079285 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7.9 | 14 | 8.2 | 28.5 | 140 | 200 | 1E04_620 | 782013 | – | ||
782013086280 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8.6 | 16 | 9 | 28 | 140 | 205 | 1E04_620 | 782013 | 742707016 | ||
782013091285 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 9.7 | 17.5 | 9.5 | 28.5 | 150 | 220 | 1E04_620 | 782013 | 742707016 | ||
782013100280 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 15.5 | 10.5 | 28 | 100 | 150 | 1E04_620 | 782013 | 742707016 | ||
782013110508 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 19 | 11.5 | 50.8 | 235 | 345 | 1E04_620 | 782013 | 742707016 | ||
782013125280 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12.5 | 19 | 13 | 28 | 95 | 150 | 1E04_620 | 782013 | – | ||
782013125285 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12.5 | 26 | 13 | 28.5 | 170 | 240 | 1E04_620 | 782013 | 742707016 | ||
782013150285 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 26 | 15.5 | 28.5 | 130 | 190 | 1E04_620 | 782013 | – | ||
782013410400 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 65 | 41.5 | 40 | 152 | 235 | 1E04_620 | – | – |
Order Code | Datasheet | Simulation |
---|---|---|
782013033150 | SPEC | |
782013044095 | SPEC | |
782013046185 | SPEC | |
782013046250 | SPEC | |
782013057450 | SPEC | |
782013059285 | SPEC | |
782013068250 | SPEC | |
782013069155 | SPEC | |
782013069285 | SPEC | |
782013076285 | SPEC | |
782013076508 | SPEC | |
782013079285 | SPEC | |
782013086280 | SPEC | |
782013091285 | SPEC | |
782013100280 | SPEC | |
782013110508 | SPEC | |
782013125280 | SPEC | |
782013125285 | SPEC | |
782013150285 | SPEC | |
782013410400 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | H (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Material | Design Kit | Alpha-Rack | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: