Characteristics
- Core made of Nanocrystalline, a material which works in a wider frequency range than NiZn
- Many different types for the best possible interference suppression in Automotive applications
- Operating temperature: -40°C up to 125 °C
- AEC-Q200
- Automotive approved
Applications
- In General for: Wires, Coaxial cables, Wire-wrapping cables, Multiconductor wires
- Data and signal lines
- On board power supply line
- Multimedia cable interfaces
Products
Order Code | Datasheet | Downloads | Status | Ø OD (mm) | Ø ID (mm) | H (mm) | Ø Cable (mm) | Z @ 1 MHz 1 turn (Ω) | Alpha-Rack | Samples |
---|---|---|---|---|---|---|---|---|---|---|
782063051100 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15.3 | 5.5 | 10 | 5.2 | 16 | 742707016 | |
782063051055 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15.3 | 5.5 | 5.5 | 5.2 | 7 | 742707016 | |
782163051200 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 15.3 | 5.5 | 20 | 5.2 | 45 | 742707016 | |
782063101100 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 21.3 | 10.5 | 10 | 10.2 | 15.6 | 742707016 | |
782063101055 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 21.3 | 10.5 | 5.5 | 10.2 | 6.5 | 742707016 | |
782063101200 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 21.3 | 10.5 | 20 | 10.2 | 34 | – | |
782163101300 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 21.3 | 10.5 | 30 | 10.2 | 60 | 742707016 | |
782063151055 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28.3 | 15.5 | 5.5 | 15.2 | 6 | 742707016 | |
782063151100 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28.3 | 15.5 | 10 | 15.2 | 14 | – | |
782063151200 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 28.3 | 15.5 | 20 | 15.2 | 39 | 742707016 | |
782163151300 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 28.3 | 15.5 | 30 | 15.2 | 52 | 742707016 |
Order Code | Datasheet |
---|---|
782063051100 | SPEC |
782063051055 | SPEC |
782163051200 | SPEC |
782063101100 | SPEC |
782063101055 | SPEC |
782063101200 | SPEC |
782163101300 | SPEC |
782063151055 | SPEC |
782063151100 | SPEC |
782063151200 | SPEC |
782163151300 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Ø OD (mm) | Ø ID (mm) | H (mm) | Ø Cable (mm) | Z @ 1 MHz 1 turn (Ω) | Alpha-Rack | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: