Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0805 | 2 | 1.2 | 0.9 | SMT | ||
1206 | 3.2 | 1.6 | 1.1 | SMT | ||
1612 | 4.06 | 3.05 | 2.28 | SMT | ||
1812 | 4.5 | 3.2 | 2.3 | SMT | ||
2220 | 5.59 | 5.08 | 1.8 | SMT | ||
3312 | 8.5 | 3.05 | 2.28 | SMT |
Datasheet
LTSpice files
Characteristics
- Specified peak current capability
- Ultra low RDC
- High rated current up to 10 A
- Operating temperature: - 55 ºC to +125 ºC
- AEC-Q200 certified
- Automotive approved
Applications
- Filter with high inrush current peaks
- Applications for noise reduction at power-trains, body control and infotainment systems
- Motor interference suppression
- Battery management systems, DC/DC converters, audio, etc.
- Broadband suppression
Products
All
0805
1206
1612
1812
2220
3312
Order Code | Datasheet | Downloads | Status | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (A) | RDC (mΩ) | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
78279223560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 90 | 10 | 4 | High Current | 782001 | |
78279220800 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 80 | 120 | 4 | 18 | High Current | 782001 | |
78279226101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 160 | 8 | 6 | High Current | 782001 | |
78279225101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 160 | 10 | 4 | High Current | 782001 | |
78279224101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 160 | 7 | 5 | High Current | 782001 | |
78279224151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 230 | 5 | 10 | High Current | 782001 | |
78279224171 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 170 | 280 | 4 | 15 | High Current | 782001 | |
78279224181 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 240 | 5 | 10 | High Current | 782001 | |
78279224251 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 250 | 300 | 4 | 12 | High Current | – | |
78279224271 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 350 | 4 | 20 | High Current | 782001 | |
78279221281 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 280 | 288 | 3.5 | 35 | High Current | 782001 | |
78279220321 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 320 | 347 | 2.5 | 50 | High Current | 782001 | |
78279224401 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 400 | 460 | 4.5 | 20 | High Current | 782001 | |
78279224551 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 550 | 660 | 4 | 35 | High Current | 782001 | |
78279220601 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 551 | 2.1 | 80 | High Current | 782001 | |
78279221601 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 600 | 610 | 2.5 | 50 | High Current | 782001 |
Order Code | Datasheet |
---|---|
78279223560 | SPEC |
78279220800 | SPEC |
78279226101 | SPEC |
78279225101 | SPEC |
78279224101 | SPEC |
78279224151 | SPEC |
78279224171 | SPEC |
78279224181 | SPEC |
78279224251 | SPEC |
78279224271 | SPEC |
78279221281 | SPEC |
78279220321 | SPEC |
78279224401 | SPEC |
78279224551 | SPEC |
78279220601 | SPEC |
78279221601 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Z @ 100 MHz (Ω) | Zmax (Ω) | IR (A) | RDC (mΩ) | Type | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
The WE-MPSA by Würth Elektronik