Characteristics
- Frequency range: From 1 MHz up to 100 MHz
- Operating temperature: –55 °C up to +150 °C
- Material: NiZn
- AEC-Q200 qualified
- Automotive approved
Applications
- On-Board Charger
- Battery management systems
- Inverters
Products
Order Code | Datasheet | Downloads | Status | Ø Cable | Z @ 25 MHz (Ω) | Z @ 100 MHz (Ω) | L (mm) | W (mm) | H (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
78201449321 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 31x16 mm | 33 | 55.5 | 9.75 | 49 | 32 |
Order Code | Datasheet |
---|---|
78201449321 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Ø Cable | Z @ 25 MHz (Ω) | Z @ 100 MHz (Ω) | L (mm) | W (mm) | H (mm) | Samples |
---|