Size | Series Datasheet | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|
7332 | SPEC | 7.3 | 7.3 | 3.2 | SMT | ||
7345 | SPEC | 7.3 | 7.3 | 4 | SMT | ||
1260 | SPEC | 12 | 12 | 6 | SMT | ||
1050 | SPEC | 10 | 10 | 5 | SMT |
LTSpice files
Characteristics
- Magnetically shielded version which results in a low leakage field High storage capacity
- Very low self-losses at high switching frequency's
- Wide inductance spectrum available at all sizes
- Core Material: NiZn
- Wire connection: welding technology
- Automotive approved
- Size 1050: Operating temperature -50°C up to +150°C
- Size 7332, 7345, 1260: Operating temperature -40°C up to +125°C
Applications
- Multimedia applications
- Switching regulators with low operating voltages
- Integrated DC/DC-converter
- Perfect suitable for switching regulators with extremely high efficiency
- Plastic base: Because of the one piece construction these are more suitable for high vibration or shock applications
Products
All
7332
7345
1260
1050
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
784778010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.5 | 7 | 36 | 183.7 | SMT | 784778 | ||
784777010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.7 | 8 | 38.5 | 195 | SMT | 784778 | ||
784771010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 9 | 16.5 | 8.5 | 139.4 | SMT | 78477101 | ||
784778022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 3.1 | 5 | 50 | 110.5 | SMT | 784778 | ||
784777022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 2.7 | 5.25 | 61 | 95.2 | SMT | 784778 | ||
784771022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 7.2 | 10.5 | 12.5 | 82.7 | SMT | – | ||
784778033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 2.65 | 3.7 | 65 | 71.3 | SMT | 784778 | ||
784777033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 2.5 | 4.7 | 70 | 87.5 | SMT | 784778 | ||
784771033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 6.5 | 9 | 14.5 | 68.1 | SMT | – | ||
7847714033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 7.11 | 9.4 | 15 | 29 | SMT | 78477101 | ||
784778047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.4 | 3.1 | 79 | 52 | SMT | 784778 | ||
784777047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.35 | 3.7 | 84 | 64.7 | SMT | 784778 | ||
784771047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 6.2 | 8 | 17.5 | 49.8 | SMT | – | ||
7847714047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 6.81 | 8.2 | 17 | 25 | SMT | – | ||
784778068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.3 | 2.5 | 94 | 40.7 | SMT | 784778 | ||
784777068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.2 | 3.2 | 98 | 47.3 | SMT | 784778 | ||
784771068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 5.5 | 6 | 21.5 | 25.5 | SMT | 78477101 | ||
784778082 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 2.2 | 2.4 | 103 | 36.9 | SMT | 784778 | ||
784777082 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 2 | 2.8 | 117 | 36.7 | SMT | 784778 | ||
784771082 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 5.05 | 5.5 | 24 | 25.2 | SMT | – | ||
784778100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.85 | 2.2 | 126 | 34.1 | SMT | 784778 | ||
784777100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.9 | 2.6 | 126 | 32.5 | SMT | 784778 | ||
784771100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 5 | 5.25 | 26.5 | 22.3 | SMT | 78477101 | ||
7847714100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 5.12 | 5.6 | 32 | 16.75 | SMT | 78477101 | ||
784778220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1.55 | 1.6 | 187 | 17.2 | SMT | 784778 | ||
784777220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1.4 | 1.8 | 215 | 18.5 | SMT | 784778 | ||
784771220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 3.2 | 3.5 | 40 | 14.9 | SMT | 78477101 | ||
7847714220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 3.13 | 3.7 | 75 | 9.6 | SMT | 78477101 | ||
784771330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 2.8 | 2.9 | 62.5 | 11.5 | SMT | – | ||
7847714330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 2.92 | 3 | 95 | 8.4 | SMT | 78477101 | ||
784778470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.1 | 1.05 | 348 | 13.5 | SMT | 784778 | ||
784777470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.15 | 1.25 | 300 | 10 | SMT | 784778 | ||
784771470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 2.3 | 2.5 | 77 | 10.1 | SMT | 78477101 | ||
7847714470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 2.26 | 2.45 | 148 | 6.4 | SMT | 78477101 | ||
784771680 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.8 | 2 | 138 | 8 | SMT | – | ||
7847714680 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.85 | 1.9 | 176.4 | 5.53 | SMT | 78477101 | ||
784778101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.72 | 0.75 | 720 | 9.7 | SMT | 784778 | ||
784777101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.72 | 0.8 | 470 | 7.5 | SMT | 784778 | ||
784771101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.5 | 1.7 | 174 | 6.5 | SMT | 78477101 | ||
7847714101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.43 | 1.6 | 294 | 4.4 | SMT | 78477101 | ||
784778221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.48 | 0.5 | 1620 | 6.1 | SMT | 784778 | ||
784777221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.5 | 0.55 | 1135 | 3.9 | SMT | 784778 | ||
784771221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.99 | 1.1 | 348 | 3.9 | SMT | – | ||
7847714221 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 1.05 | 1.2 | 708 | 2.9 | SMT | 78477101 | ||
784771331 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.8 | 0.9 | 594 | 3.3 | SMT | 78477101 | ||
784777331 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.4 | 0.45 | 1872 | 4.2 | SMT | – | ||
7847714331 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.9 | 1 | 900 | 2.4 | SMT | – | ||
784778471 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.3 | 0.35 | 3300 | 3.9 | SMT | 784778 | ||
784777471 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.35 | 0.38 | 2720 | 2.9 | SMT | 784778 | ||
784771471 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.65 | 0.75 | 706 | 2.9 | SMT | – | ||
784778102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.23 | 0.25 | 7200 | 2.5 | SMT | 784778 | ||
784777102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.25 | 0.28 | 5750 | 2 | SMT | 784778 | ||
784771102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.48 | 0.53 | 1705 | 1.9 | SMT | – |
Order Code | Datasheet | Simulation |
---|---|---|
784778010 | SPEC | |
784777010 | SPEC | |
784771010 | SPEC | |
784778022 | SPEC | |
784777022 | SPEC | |
784771022 | SPEC | |
784778033 | SPEC | |
784777033 | SPEC | |
784771033 | SPEC | |
7847714033 | SPEC | |
784778047 | SPEC | |
784777047 | SPEC | |
784771047 | SPEC | |
7847714047 | SPEC | |
784778068 | SPEC | |
784777068 | SPEC | |
784771068 | SPEC | |
784778082 | SPEC | |
784777082 | SPEC | |
784771082 | SPEC | |
784778100 | SPEC | |
784777100 | SPEC | |
784771100 | SPEC | |
7847714100 | SPEC | |
784778220 | SPEC | |
784777220 | SPEC | |
784771220 | SPEC | |
7847714220 | SPEC | |
784771330 | SPEC | |
7847714330 | SPEC | |
784778470 | SPEC | |
784777470 | SPEC | |
784771470 | SPEC | |
7847714470 | SPEC | |
784771680 | SPEC | |
7847714680 | SPEC | |
784778101 | SPEC | |
784777101 | SPEC | |
784771101 | SPEC | |
7847714101 | SPEC | |
784778221 | SPEC | |
784777221 | SPEC | |
784771221 | SPEC | |
7847714221 | SPEC | |
784771331 | SPEC | |
784777331 | SPEC | |
7847714331 | SPEC | |
784778471 | SPEC | |
784777471 | SPEC | |
784771471 | SPEC | |
784778102 | SPEC | |
784777102 | SPEC | |
784771102 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: