OverviewAll product unitsProduct unitAutomotiveProduct groupAssemblyProduct seriesWE-SCFA Soldered Contact Finger Automotive

WE-SCFA Soldered Contact Finger Automotive

WE-SCFA Soldered Contact Finger Automotive

Characteristics

  • Suitable for pick & place
  • Material: copper-beryllium (CuBe) gold-plated (Au)
  • Different types and sizes available
  • Corrosion-resistant
  • Wear-resistant
  • High temperatures and compression have no influence on the excellent connection properties
  • Reliable solderability
  • Automotive approved

Applications

  • Contact PCBs to ground and housing
  • Grounding of cooling units for high frequencies
  • Connection of signal and power supply of two PCBs on track
  • Connection between PCBs and external elements

Products

Order Code Data­sheet Downloads StatusW
(mm)
H
(mm)
L
(mm)
Recommended Working Height
(mm)
Design Kit Samples
78631271520SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1.5 2 2.7 1.6 - 1.7331003
78631271515SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1.5 1.5 3.2 1 - 1.2331003
78631452048SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 4.8 4.6 4 - 4.5331003
78631472057SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 5.7 4.7 4.6 - 5.4331003
78631302025SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 2.5 3 2 - 2.2331003
78631452070SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 7 4.5 6 - 6.7331003
78631602040SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 4 6 5 - 5.7331003
78631402053SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 5.3 4.1 4.4 - 5331003
78631302030SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 3 3.15 2.5 - 2.7331003
78631302035SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 3.5 3 3 - 3.2331003
78631702562SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2.5 6.2 7.15 5 - 5.9331003
78631702513SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2.5 13 7 10 - 12.5331003
78631452535SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2.5 3.5 4.5 3 - 3.2
78631352540SPEC
6 files Active i| Production is active. Expected lifetime: >10 years. 2.5 4 3.5 3.4 - 3.7331003
78631603010SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 3 10 6 8.3 - 9.7331003
78631503040SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 3 4 5 2.5 - 3.7331003
78631603012SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 3 12 6 8 - 11.5
Order Code Data­sheet
78631271520SPEC
78631271515SPEC
78631452048SPEC
78631472057SPEC
78631302025SPEC
78631452070SPEC
78631602040SPEC
78631402053SPEC
78631302030SPEC
78631302035SPEC
78631702562SPEC
78631702513SPEC
78631452535SPEC
78631352540SPEC
78631603010SPEC
78631503040SPEC
78631603012SPEC
Samples
Order Code Data­sheet Downloads StatusW
(mm)
H
(mm)
L
(mm)
Recommended Working Height
(mm)
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: