Size | Series Datasheet | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|---|---|
Series 356 (DC) | SPEC | 4.4 | 3.6 | 2 | SMT | |||
Series 357 (DC) | SPEC | 4.4 | 3.6 | 2 | SMT | |||
Series 354 (AC) | SPEC | 4.4 | 3.6 | 2 | SMT |
LTSpice files
Characteristics
- High isolation voltage
- Good stability of inner isolation
- Stable CTR in full operation temperature range
- Different CTR binnings available
- High Collector-Emitter voltage
- Fast switching times
- Learn more about Optocouplers! Optocouplers by Würth Elektronik
Reference Designs
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Power supply, charger
- Computer & Microprocessors
- Office Equipment
- Instrumental applications, machines
- Ammeter, Smart Meter
Products
All
Series 356 (DC)
Series 357 (DC)
Series 354 (AC)
Order Code | Datasheet | Simulation | Downloads | Package | Input | VCE max. (V) | IF max. (mA) | Test Condition CTR | CTR min. (%) | CTR max. (%) | VISO (V (RMS)) | Operating Temperature | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140356145200 | SPEC | 6 files | SOP 4 | DC | 80 | 60 | IF = 5 mA VCE = 5 V | 130 | 260 | 3750 | -55 °C up to +110 °C | ||
140356145300 | SPEC | 6 files | SOP 4 | DC | 80 | 60 | IF = 5 mA VCE = 5 V | 200 | 400 | 3750 | -55 °C up to +110 °C | ||
140356145400 | SPEC | 6 files | SOP 4 | DC | 80 | 60 | IF = 5 mA VCE = 5 V | 300 | 600 | 3750 | -55 °C up to +110 °C | ||
140356145100 | SPEC | 6 files | SOP 4 | DC | 80 | 60 | IF = 5 mA VCE = 5 V | 80 | 160 | 3750 | -55 °C up to +110 °C | ||
140356145000 | SPEC | 6 files | SOP 4 | DC | 80 | 60 | IF = 5 mA VCE = 5 V | 50 | 600 | 3750 | -55 °C up to +110 °C | ||
140357145100 | SPEC | 6 files | SOP 4 | DC | 35 | 60 | IF = 5 mA VCE = 5 V | 80 | 160 | 3750 | -55 °C up to +110 °C | ||
140357145200 | SPEC | 6 files | SOP 4 | DC | 35 | 60 | IF = 5 mA VCE = 5 V | 130 | 260 | 3750 | -55 °C up to +110 °C | ||
140357145300 | SPEC | 6 files | SOP 4 | DC | 35 | 60 | IF = 5 mA VCE = 5 V | 200 | 400 | 3750 | -55 °C up to +110 °C | ||
140357145400 | SPEC | 6 files | SOP 4 | DC | 35 | 60 | IF = 5 mA VCE = 5 V | 300 | 600 | 3750 | -55 °C up to +110 °C | ||
140357145000 | SPEC | 6 files | SOP 4 | DC | 35 | 60 | IF = 5 mA VCE = 5 V | 50 | 600 | 3750 | -55 °C up to +110 °C | ||
140354245100 | SPEC | 6 files | SOP 4 | AC | 80 | – | IF = +/- 1 mA VCE = 5 V | 50 | 150 | 3750 | -55 °C up to +110 °C | ||
140354245000 | SPEC | 6 files | SOP 4 | AC | 80 | – | IF = +/- 1 mA VCE = 5 V | 20 | 300 | 3750 | -55 °C up to +110 °C |
Order Code | Datasheet | Simulation |
---|---|---|
140356145200 | SPEC | |
140356145300 | SPEC | |
140356145400 | SPEC | |
140356145100 | SPEC | |
140356145000 | SPEC | |
140357145100 | SPEC | |
140357145200 | SPEC | |
140357145300 | SPEC | |
140357145400 | SPEC | |
140357145000 | SPEC | |
140354245100 | SPEC | |
140354245000 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Package | Input | VCE max. (V) | IF max. (mA) | Test Condition CTR | CTR min. (%) | CTR max. (%) | VISO (V (RMS)) | Operating Temperature | Samples |
---|
Optocouplers - What’s that?
- Transfers analog/ digital signals between two isolated circuits by using light transmission
- Optoelectronic package with infrared LED & detector
- The optical transmission takes place with an infrared light beam
Why Optocouplers?
- Separation of low power control circuits from high power circuits (galvanic isolation)
- Optocouplers protect your application against overvoltages
- Safety Isolation: for circuits and persons from dangerous electrical installations
Application Examples
Motor Driver / Control
Breaking ground loops and providing safety isolation in high-voltage motor drivers
AC or DC Voltage Detection
Safety isolation in phase-controlled AC motor, safety relays/switches, etc.
Products of interest
Videos
Würth Elektronik Webinar: Würth Elektronik reveals the questions about optocouplers
Videos
WE meet @ Digital Days 2021: WE reveals the questions about optocoupler phototransistor types
Videos
Webinar: Feedback loop compensation of current-mode Flyback converter