| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
| 1204 | 3.2 | 1.5 | 1 | SMT |
LTSpice files
Characteristics
- Dual color chips LED
- Low current requirement
- Fast switching
- Side view
- Compact package outline, very small package for exceptional brightness
Applications
- Indicator
- LCD illumination as in PDAs, MP3-Players, LCD monitors, LCD televisions
- LED Display: Full color video notice board
- Industry white goods: Oven, Microwave, Refrigerator…
- Interior applications: switches, telematics, climate control system, dashboard
Products
| Order Code | Datasheet | Downloads | Status | Emitting Color | λPeak G typ. (nm) | λPeak R typ. (nm) | λPeak V typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | λDom V typ. (nm) | IV G typ. (mcd) | IV R typ. (mcd) | IV V typ. (mcd) | VF G typ. (V) | VF R typ. (V) | VF V typ. (V) | Chip Technology | 2θ50% typ. (°) | Demoboard | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 155124RG73200 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Red & Green | 520 | 632 | – | 525 | 624 | – | 160 | 60 | – | 3.3 | 2 | – | AlInGaP + InGaN | 120 | 9999003 | 150156 | |
![]() | 155124RV73200 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Red & Bright Green | – | 632 | 573 | – | 624 | 571 | – | 60 | 30 | – | 2 | 2.1 | AlInGaP | 120 | 9999003 | 150156 |
| Order Code | Datasheet | |
|---|---|---|
![]() | 155124RG73200 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
![]() | 155124RV73200 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Emitting Color | λPeak G typ. (nm) | λPeak R typ. (nm) | λPeak V typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | λDom V typ. (nm) | IV G typ. (mcd) | IV R typ. (mcd) | IV V typ. (mcd) | VF G typ. (V) | VF R typ. (V) | VF V typ. (V) | Chip Technology | 2θ50% typ. (°) | Demoboard | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: SMT LED techniques from the professional - 'the side view'