Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
3528 | 3.5 | 2.8 | 1.9 | SMT |
LTSpice files
Characteristics
- Low energy consumption
- High reliability
- Low current requirement
- Fast switching
- No UV/IR radiation
- None diffused lens
- LED with Black surface
- Compact package outline
Applications
- Flat backlight for LCDs, switches and symbols
- Decorative lighting
Products
3528
Order Code | Datasheet | Downloads | Emitting Color | λPeak B typ. (nm) | λPeak R typ. (nm) | λPeak S typ. (nm) | λPeak V typ. (nm) | λPeak Y typ. (nm) | λDom B typ. (nm) | λDom R typ. (nm) | λDom S typ. (nm) | λDom V typ. (nm) | λDom Y typ. (nm) | IV B typ. (mcd) | IV R typ. (mcd) | IV S typ. (mcd) | IV V typ. (mcd) | IV Y typ. (mcd) | VF B typ. (V) | VF R typ. (V) | VF S typ. (V) | VF V typ. (V) | VF Y typ. (V) | Chip Technology | 2θ50% typ. (°) | Demoboard | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150141RV73100 | SPEC | 6 files | Red & Bright Green | – | 630 | – | 572 | – | – | 625 | – | 570 | – | – | 250 | – | 60 | – | – | 2 | – | 2 | – | AlInGaP | 120 | 9999003 | 150151 | ||
150141RB73100 | SPEC | 6 files | Red & Blue | 465 | 630 | – | – | – | 470 | 625 | – | – | – | 240 | 260 | – | – | – | 3.2 | 2 | – | – | – | AlInGaP + InGaN | 120 | 9999003 | 150151 | ||
150141YB73100 | SPEC | 6 files | Yellow & Blue | 465 | – | – | – | 592 | 470 | – | – | – | 590 | 240 | – | – | – | 220 | 3.2 | – | – | – | 2 | AlInGaP + InGaN | 120 | 9999003 | 150151 | ||
150141YV73100 | SPEC | 6 files | Yellow & Bright Green | – | – | – | 572 | 592 | – | – | – | 570 | 590 | – | – | – | 60 | 220 | – | – | – | 2 | 2 | AlInGaP | 120 | 9999003 | 150151 | ||
150141RY73110 | SPEC | 6 files | Red & Yellow | – | 630 | – | – | 592 | – | 625 | – | – | 590 | – | 150 | – | – | 230 | – | 2 | – | – | 2 | AlInGaP | 120 | – | 150151 | ||
150141SV73110 | SPEC | 6 files | Super Red & Bright Green | – | – | 645 | 572 | – | – | – | 630 | 570 | – | – | – | 60 | 40 | – | – | – | 2 | 2 | – | AlInGaP | 120 | – | 150151 | ||
150141YV73110 | SPEC | 6 files | Yellow & Bright Green | – | – | – | 572 | 592 | – | – | – | 570 | 590 | – | – | – | 40 | 230 | – | – | – | 2 | 2 | AlInGaP | 120 | – | 150151 |
Order Code | Datasheet | |
---|---|---|
150141RV73100 | SPEC | |
150141RB73100 | SPEC | |
150141YB73100 | SPEC | |
150141YV73100 | SPEC | |
150141RY73110 | SPEC | |
150141SV73110 | SPEC | |
150141YV73110 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Emitting Color | λPeak B typ. (nm) | λPeak R typ. (nm) | λPeak S typ. (nm) | λPeak V typ. (nm) | λPeak Y typ. (nm) | λDom B typ. (nm) | λDom R typ. (nm) | λDom S typ. (nm) | λDom V typ. (nm) | λDom Y typ. (nm) | IV B typ. (mcd) | IV R typ. (mcd) | IV S typ. (mcd) | IV V typ. (mcd) | IV Y typ. (mcd) | VF B typ. (V) | VF R typ. (V) | VF S typ. (V) | VF V typ. (V) | VF Y typ. (V) | Chip Technology | 2θ50% typ. (°) | Demoboard | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: