Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0404 | 1 | 1 | 0.65 | SMT | ||
0404 Super Flat | 1 | 1 | 0.25 | SMT |
LTSpice files
Characteristics
- Anti-reflection surface
- Smallest RGB package
- Very wide viewing angle
Applications
- Full-color display
- Indoor video walls
- Backlighting
- Indicator
- Front panel indicator
- Home and smart appliances
- Wearable and portable devices
- Healthcare applications
- Signal control system
Products
All
0404
0404 Super Flat
Samples |
---|
Order Code | Datasheet | Downloads | Status | Emitting Color | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: