Cart

Your cart is empty.
OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupUltravioletProduct seriesWL-SUMW SMT Ultraviolet Ceramic Waterclear

WL-SUMW SMT Ultraviolet Ceramic Waterclear

WL-SUMW SMT Ultraviolet Ceramic Waterclear
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
3535 UV-A 3.45 3.45 2 SMT
3535 UV-C - - - SMT

Characteristics

  • High power output UV LEDs
  • Low thermal resistance
  • Peak wavelengths: 275, 365, 385, 395, 405 nm
  • Standard soldering pad footprint

Applications

  • UV-A:
  • UV-Curing
  • Printing / coating Adhesive
  • Counterfeit detection
  • Security Forensic
  • Special lighting
  • UV-C:
  • Sterilization
  • Surface disinfection
  • Water purification
  • Air purification

Products

All
3535 UV-A
3535 UV-C
Order Code Data­sheet Simu­lation Downloads StatusλPeak typ.
(nm)
Φe min.
(mW)
Φe typ.
(mW)
Φe max.
(mW)
VF typ.
(V)
Chip Technology50% typ.
(°)
Samples
15335327BA250SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 275 1.5 3 6.5 AlGaN 120
15335327BA252SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 275 8 15 6 AlGaN 120
15335327CA452SPEC
26 files Active i| Production is active. Expected lifetime: >10 years. 275 13 20 6 AlGaN 120
15335327CA554SPEC
26 files Active i| Production is active. Expected lifetime: >10 years. 275 40 50 6 AlGaN 120
15335337AA350SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 365 700 1300 3.8 AlInGaN 130
15335338AA350SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 385 800 1300 3.5 AlInGaN 130
15335339AA350SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 395 800 1300 3.5 AlInGaN 130
15335340AA350SPEC
25 files Active i| Production is active. Expected lifetime: >10 years. 405 800 1300 3.5 AlInGaN 130
Order Code Data­sheet Simu­lation
15335327BA250SPEC
15335327BA252SPEC
15335327CA452SPEC
15335327CA554SPEC
15335337AA350SPEC
15335338AA350SPEC
15335339AA350SPEC
15335340AA350SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusλPeak typ.
(nm)
Φe min.
(mW)
Φe typ.
(mW)
Φe max.
(mW)
VF typ.
(V)
Chip Technology50% typ.
(°)
Samples

Videos

Würth Elektronik Webinar: UV-LEDs for disinfection