| Size | Dimensions | Mount | |
|---|---|---|---|
| 3 mm | THT | ||
| 5 mm | THT |
LTSpice files
Characteristics
- Infrared emitter
- Very high radiant intensity
- Standard sizes 3 mm and 5 mm
- Fast switching
Applications
- Sensor technology
- Distance measurement
- Remote control
- Smoke detectors
- Data transmission
Products
All
3 mm
5 mm
| Order Code | Datasheet | Downloads | Status | λPeak typ. (nm) | λCentroid max. | Ie typ. (mW/sr) | VF typ. (V) | 2θ50% typ. (°) | Chip Technology | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 15400385F3590 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 850 | 845.0 | 60 | 1.5 | 30 | AlGaAs | |
| 15400585F3590 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 850 | 845.0 | 85 | 1.5 | 30 | AlGaAs | |
| 15400394F3590 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 940.0 | 30 | 1.3 | 30 | AlGaAs | |
| 15400594F3590 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 940.0 | 30 | 1.3 | 30 | AlGaAs |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | λPeak typ. (nm) | λCentroid max. | Ie typ. (mW/sr) | VF typ. (V) | 2θ50% typ. (°) | Chip Technology | Samples |
|---|
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics