Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
3 mm - without stopper | 3 | 3 | 5.3 | THT | ||
5 mm - without stopper | 5 | 5 | 8.6 | THT |
LTSpice files
Characteristics
- Low energy consumption
- High reliability
- Low current requirement
- Fast switching
- No UV/IR radiation
- Easy installation
- LED without stopper
- Variety of lens colors
- Variety of viewing angle
Applications
- Status light
- Light guide design
- Commercial advertising
- Decorative lighting
- Interior and exterior lighting
- Outdoor LED panels
- Instrumentation and front panel indicator
- Traffic signal light
- Electronic and communication appliance
- Toys
Products
All
3 mm - without stopper
5 mm - without stopper
Order Code | Datasheet | Simulation | Downloads | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151051BS04000 | SPEC | 6 files | 470 | Blue | 465 | 500 | 3.2 | GaN | 40 | 150151 | |||
151031VS06000 | SPEC | 6 files | 568 | Bright Green | 560 | 30 | 2.2 | GaAsP/GaP | 60 | 150151 | |||
151031VS04000 | SPEC | 6 files | 570 | Bright Green | 573 | 120 | 2.1 | AlInGaP | 40 | 150151 | |||
151051VS04000 | SPEC | 6 files | 572 | Bright Green | 573 | 140 | 2.1 | AlInGaP | 40 | 150151 | |||
151031YS05900 | SPEC | 6 files | 590 | Yellow | 585 | 30 | 2.1 | GaAsP/GaP | 60 | 150151 | |||
151031YS06000 | SPEC | 6 files | 590 | Yellow | 592 | 110 | 2 | AlInGaP | 60 | 150151 | |||
151051YS04000 | SPEC | 6 files | 590 | Yellow | 592 | 450 | 2 | AlInGaP | 40 | 150151 | |||
151031SS04000 | SPEC | 6 files | 635 | Super Red | 640 | 160 | 2 | AlInGaP | 40 | 150151 | |||
151051SS04000 | SPEC | 6 files | 635 | Super Red | 640 | 250 | 2.1 | AlInGaP | 40 | 150151 | |||
151031SS06000 | SPEC | 6 files | 640 | Super Red | 650 | 35 | 2.2 | AlGaAs | 60 | 150151 | |||
151051RS11000 | SPEC | 6 files | 645 | Red | 650 | 30 | 2.1 | AlGaInP | 60 | 150151 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
151051BS04000 | SPEC | ||
151031VS06000 | SPEC | ||
151031VS04000 | SPEC | ||
151051VS04000 | SPEC | ||
151031YS05900 | SPEC | ||
151031YS06000 | SPEC | ||
151051YS04000 | SPEC | ||
151031SS04000 | SPEC | ||
151051SS04000 | SPEC | ||
151031SS06000 | SPEC | ||
151051RS11000 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: